3-pin (NDT) package image

LM337H/NOPB ACTIVE

1.5A Adjustable Output Negative Regulator

Pricing

Qty Price
+

Quality information

Rating Military
RoHS Yes
REACH Yes
Lead finish / Ball material Au
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM337-N-MIL information

Packaging information

Package | Pins TO-CAN (NDT) | 3
Operating temperature range (°C) 0 to 0
Package qty | Carrier 500 | BULK

Features for the LM337-N-MIL

  • 1.5-A Output Current
  • Line Regulation 0.01%/V (Typical)
  • Load Regulation 0.3% (Typical)
  • 77-dB Ripple Rejection
  • 50 ppm/°C Temperature Coefficient
  • Thermal Overload Protection
  • Internal Short-Circuit Current Limiting Protections

Description for the LM337-N-MIL

The LM337-N-MIL is an adjustable 3-terminal negative voltage regulator capable of supplying
−1.5 A or more currents over an output voltage range of −1.25 V to −37 V. It requires only two external resistors to set the output voltage and one output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM337-N-MIL features internal current limiting, thermal shutdown and safe-area compensation, making it virtually blowout-proof against overloads.

The LM337-N-MIL is an ideal complement to the LM117 and LM317 adjustable positive regulators.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more