Packaging information
| Package | Pins TO-220 (NDG) | 3 |
| Operating temperature range (°C) 0 to 125 |
| Package qty | Carrier 45 | TUBE |
Features for the LM337-N
- 1.5-A Output Current
- Line Regulation 0.01%/V (Typical)
- Load Regulation 0.3% (Typical)
- 77-dB Ripple Rejection
- 50 ppm/°C Temperature Coefficient
- Thermal Overload Protection
- Internal Short-Circuit Current Limiting
Protections
Description for the LM337-N
The LM137 and LM337-N are adjustable 3-terminal negative voltage regulators capable of supplying 1.5 A or more currents over an output voltage range of 1.25 V to 37 V. It requires only two external resistors to set the output voltage and one output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM137 and LM337-N feature internal current limiting, thermal shutdown and safe-area compensation, making it virtually blowout-proof against overloads.
The LM137 and LM337-N are ideal complements to the LM117 and LM317 adjustable positive regulators. The LM137 has a wider operating temperature range than the LM337-N and is also offered in military and space qualified versions.