16-pin (NHR) package image

LM3370SD-4221/NOPB ACTIVE

Dual Synchronous Step-Down DC-DC Converter with Dynamic Voltage Scaling Function

ACTIVE Custom reel may be available
Same as: LM3370SD-4221/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM3370SDX-4221/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (NHR) | 16
Operating temperature range (°C) -30 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM3370

  • I2C-compatible interface
    • VOUT1 = 1V to 2V in 50 mV Steps
    • VOUT2 = 1.8V to 3.3V in 100 mV Steps
    • Automatic PFM/PWM Mode Switching and Forced PWM Mode for Low Noise Operation
    • Spread Spectrum Capability Using I2C
  • 600mA Load Per Channel
  • 2MHz PWM Fixed Switching Frequency (Typ.)
  • The Bucks Operate 180° Out-of-Phase Timing Offset for Noise and Input Surge Current Abatement
  • Internal Synchronous Rectification for High Efficiency
  • Internal Soft Start
  • Power-on-Reset Function for Both Outputs
  • 2.7V ≤ VIN ≤ 5.5V
  • Operates from a Single Li-Ion Cell or 3 Cell NiMH/NiCd Batteries and 3.3V/5.5V Fixed Rails
  • 2.2µH Inductor, 4.7µF Input and 10µF Output Capacitor Per Channel
  • 16-lead WSON Package (4 mm x 5 mm x 0.8 mm)
  • 20-Bump DSBGA Package (3.0 mm x 2.0 mm x 0.6 mm)

All trademarks are the property of their respective owners.

Description for the LM3370

The LM3370 is a dual step-down DC-DC converter optimized for powering ultra-low voltage circuits from a single Li-Ion battery and input rail ranging from 2.7V to 5.5V. It provides two outputs with 600mA load per channel. The output voltage range varies from 1V to 3.3V and can be dynamically controlled using the I2C-compatible interface. This dynamic voltage scaling function allows processors to achieve maximum performance at the lowest power level. The I2C-compatible interface can also be used to control auto PFM-PWM/PWM mode selection and other performance enhancing features.

The LM3370 offers superior features and performance for portable systems with complex power management requirements. Automatic intelligent switching between PWM low-noise and PFM low-current mode offers improved system efficiency. Internal synchronous rectification enhances the converter efficiency without the use of further external devices.

There is a power-on-reset function that monitors the level of the output voltage to avoid unexpected power losses. The independent enable pin for each output allows for simple and effective power sequencing.

LM3370 is available in a 4mm by 5mm 16-lead non-pullback WSON and a 20-bump DSBGA, 3.0mm x 2.0mm x 0.6mm, package. A high switching frequency—2 MHz (typ)—allows use of tiny surface-mount components including a 2.2µH inductor.

Default fixed voltages for the 2 output voltages combination can be customized to fit system requirements by contacting Texas Instruments.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM3370SDX-4221/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more