Home Power management LED drivers Illumination LED drivers

LM3404HV

ACTIVE

75-V 1.0A constant current buck LED driver

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS922053 ACTIVE 65-V, 2-A buck LED driver with inductive fast dimming and spread spectrum Integrates inductive fast dimming and spread spectrum.

Product details

Input voltage type DC/DC Topology Buck Vin (min) (V) 6 Vin (max) (V) 75 Vout (max) (V) 73 Vout (min) (V) 0.2 Iout (max) (A) 1 Iq (typ) (mA) 0.625 Features Adjustable Switch Frequency, Enable/Shutdown, Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 6 Vin (max) (V) 75 Vout (max) (V) 73 Vout (min) (V) 0.2 Iout (max) (A) 1 Iq (typ) (mA) 0.625 Features Adjustable Switch Frequency, Enable/Shutdown, Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method PWM Number of channels 1 Rating Catalog
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Integrated 1-A MOSFET
  • VIN Range 6 V to 42 V (LM3404)
  • VIN Range 6 V to 75 V (LM3404HV)
  • 1.2-A Output Current Overtemperature
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • Separate PWM Dimming and Low Power
    Shutdown
  • Supports All-Ceramic Output Capacitors and
    Capacitor-lessOutputs
  • Thermal Shutdown Protection
  • SOIC-8 Package, SO PowerPAD™-8 Package
  • Integrated 1-A MOSFET
  • VIN Range 6 V to 42 V (LM3404)
  • VIN Range 6 V to 75 V (LM3404HV)
  • 1.2-A Output Current Overtemperature
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • Separate PWM Dimming and Low Power
    Shutdown
  • Supports All-Ceramic Output Capacitors and
    Capacitor-lessOutputs
  • Thermal Shutdown Protection
  • SOIC-8 Package, SO PowerPAD™-8 Package

The LM3404 and LM3404HV devices are monolithic switching regulators designed to deliver constant currents to high power LEDs. Ideal for automotive, industrial, and general lighting applications, these devices contain a high-side N-channel MOSFET switch with a current limit of 1.5-A (typical) for step-down (Buck) regulators. Hysteretic controlled on-time and an external resistor allow the converter output voltage to adjust as needed to deliver a constant current to series and series-parallel connected LED arrays of varying number and type. Some features are: LED dimming using pulse width modulation (PWM), broken or open LED protection, low-power shutdown, and thermal shutdown.

The LM3404 and LM3404HV devices are monolithic switching regulators designed to deliver constant currents to high power LEDs. Ideal for automotive, industrial, and general lighting applications, these devices contain a high-side N-channel MOSFET switch with a current limit of 1.5-A (typical) for step-down (Buck) regulators. Hysteretic controlled on-time and an external resistor allow the converter output voltage to adjust as needed to deliver a constant current to series and series-parallel connected LED arrays of varying number and type. Some features are: LED dimming using pulse width modulation (PWM), broken or open LED protection, low-power shutdown, and thermal shutdown.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM3404xx 1-A Constant Current Buck Regulator for Driving High Power LEDs datasheet (Rev. G) PDF | HTML 29 Sep 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note AN-1656 Design Challenges of Switching LED Drivers (Rev. A) 03 May 2013
EVM User's guide AN-1585 LM3402 and LM3404 High Power PSOP-8 Evaluation Board (Rev. C) 01 May 2013
User guide LM3402/LM3404 Fast Dimming and True Constant LED Current Evaluation Board (Rev. E) 01 May 2013
Application note AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) 23 Apr 2013
User guide LM3404 Driving a Seoul Semi Zpower P4 1A LED User Guide 27 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3404FSTDIMEV — LM3404FSTDIMEV - Fast Dimming and True Constant LED Current Evaluation Board

The LM3404/04HV are buck regulator derived controlled current sources designed to drive a series string of high power, high brightness LEDs (HBLEDs) at forward currents of up to 1.0A (LM3404/04HV). This evaluation board demonstrates the enhanced thermal performance, fast dimming and true constant (...)

User guide: PDF
Not available on TI.com
Evaluation board

LM3404MREVAL — LM3402 LM3404 High Power PSOP-8 Evaluation board

The LM3402/02HV and LM3404/04HV are buck regulator derived controlled current sources designed to drive a series string of high power, high brightness LEDs (HBLEDs) such as the Luxeon™ K2 Emitter at forward currents of up to 0.5A (LM3402/02HV) or 1.0A (LM3404/04HV). This evaluation board (...)

User guide: PDF
Not available on TI.com
Simulation model

LM3404 PSpice Transient Model

SNVM509.ZIP (82 KB) - PSpice Model
Simulation model

LM3404 TINA-TI Transient Reference Design

SNVM556.TSC (211 KB) - TINA-TI Reference Design
Simulation model

LM3404 TINA-TI Transient Spice Model

SNVM555.ZIP (21 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos