LM3410-Q1

ACTIVE

525kHz/1.6MHz, automotive constant current boost and SEPIC LED driver with internal compensation

alarmNotifications Order now

Product details

Number of channels 1 Topology Boost, SEPIC Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 3 Vout (max) (V) 24 Iout (max) (A) 1.5 Iq (typ) (mA) 3.4 Switching frequency (max) (kHz) 525 Features Enable/Shutdown, Integrated Switch, Soft Start, Thermal shutdown
Number of channels 1 Topology Boost, SEPIC Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 3 Vout (max) (V) 24 Iout (max) (A) 1.5 Iq (typ) (mA) 3.4 Switching frequency (max) (kHz) 525 Features Enable/Shutdown, Integrated Switch, Soft Start, Thermal shutdown
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Space-Saving SOT-23 and WSON Packages
  • Input Voltage From 2.7 V to 5.5 V
  • Output Voltage From 3 V to 24 V
  • 2.8-A (Typical) Switch Current Limit
  • High Switching Frequency
    • 525 KHz (LM3410Y)
    • 1.6 MHz (LM3410X)
  • 170-mΩ NMOS Switch
  • 190-mV Internal Voltage Reference
  • Internal Soft Start
  • Current-Mode, PWM Operation
  • Thermal Shutdown
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Space-Saving SOT-23 and WSON Packages
  • Input Voltage From 2.7 V to 5.5 V
  • Output Voltage From 3 V to 24 V
  • 2.8-A (Typical) Switch Current Limit
  • High Switching Frequency
    • 525 KHz (LM3410Y)
    • 1.6 MHz (LM3410X)
  • 170-mΩ NMOS Switch
  • 190-mV Internal Voltage Reference
  • Internal Soft Start
  • Current-Mode, PWM Operation
  • Thermal Shutdown

The LM3410 and LM3410-Q1 constant current LED driver are a monolithic, high frequency, PWM DC-DC converter, available in 6-pin WSON, 8-pin MSOP-PowerPad™, and 5-pin SOT-23 packages. With a minimum of external components the LM3410 and LM3410-Q1 are easy to use. It can drive 2.8-A (typical) peak currents with an internal 170-mΩ NMOS switch. Switching frequency is internally set to either 525 kHz or 1.6 MHz, allowing the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is high, efficiencies up to 88% are easy to achieve. External shutdown is included, featuring an ultra-low standby current of 80 nA. The LM3410 and LM3410-Q1 use current-mode control and internal compensation to provide high-performance over a wide range of operating conditions. Additional features include PWM dimming, cycle-by-cycle current limit, and thermal shutdown.

The LM3410 and LM3410-Q1 constant current LED driver are a monolithic, high frequency, PWM DC-DC converter, available in 6-pin WSON, 8-pin MSOP-PowerPad™, and 5-pin SOT-23 packages. With a minimum of external components the LM3410 and LM3410-Q1 are easy to use. It can drive 2.8-A (typical) peak currents with an internal 170-mΩ NMOS switch. Switching frequency is internally set to either 525 kHz or 1.6 MHz, allowing the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is high, efficiencies up to 88% are easy to achieve. External shutdown is included, featuring an ultra-low standby current of 80 nA. The LM3410 and LM3410-Q1 use current-mode control and internal compensation to provide high-performance over a wide range of operating conditions. Additional features include PWM dimming, cycle-by-cycle current limit, and thermal shutdown.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM3410, LM3410-Q1 525-kHz and 1.6-MHz, Constant-Current Boost and SEPIC LED Driver With Internal Compensation datasheet (Rev. H) PDF | HTML 31 Aug 2016
Application note AN-1656 Design Challenges of Switching LED Drivers (Rev. A) 03 May 2013
EVM User's guide AN-1773 LM3410X LED Driver 5-Pin SOT-23 Demo Board (Rev. A) 01 May 2013
EVM User's guide AN-1774 LM3410X LED Driver 6-Pin LLP Demo Board (Rev. B) 01 May 2013
EVM User's guide AN-1775 LM3410X SEPIC 6-Pin LLP Demo Board (Rev. C) 01 May 2013
EVM User's guide AN-1996 LM3410X 190mA, LED Driver 6-Pin LLP Evaluation Board (Rev. A) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3410XBSTOVPEV — LM3410X Boost LED Driver Evaluation Board, 190mA, Overvoltage Protection, 4 Series LEDs

This evaluation board showcases the LM3410X as a boost LED driver. It is designed to drive four, on-board LEDs (VOUT = 11.4V) in series at an average LED current (ILED) of 190mA. The circuit can accept an input voltage of 3.3V-5.5V. The switching frequency of the LM3410X converter is 1.6MHz (...)

User guide: PDF
Buy from a distributor
Evaluation board

LM3410XMFLEDEV — LM3410 Boost evaluation board, 50 mA, 5 Series LEDs with SOT23 Package

The Evaluation Board included in this shipment converts 2.7V to 5.5V input, and illuminates four 50mA LEDs in series using the LM3410X 1.6MHz LED driver switching converter.

User guide: PDF
Buy from a distributor
Evaluation board

LM3410XSDSEPEV — LM3410XSD SEPIC High Brightness LED Evaluation Board

The demo board included in this shipment converts 2.7V to 5.5V input, and illuminates a 320 mA HB/OLED using the LM3410X 1.6MHz LED driver switching converter. This is a 2-layer board using the bottom layer as a Ground plane.

The above restrictions for the input voltage are valid only for the demo (...)

User guide: PDF
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos