LM34919C-Q1

ACTIVE

Automotive 4.5-50V Wide Vin 600mA 2.6MHz Ultra-Small Constant On-Time Non-Synchronous Buck Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS560430-Q1 ACTIVE Automotive qualified SIMPLE SWITCHER® 4-V to 36-V, 600-mA synchronous step-down converter PFM and PWM selectable options in an SOT-23 package.

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 4.5 Vin (max) (V) 50 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 2600 Features Enable, Power good, Soft Start Adjustable Control mode Constant on-time (COT) Vout (min) (V) 2.5 Vout (max) (V) 45 Iq (typ) (µA) 2200 Duty cycle (max) (%) 99
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 4.5 Vin (max) (V) 50 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 2600 Features Enable, Power good, Soft Start Adjustable Control mode Constant on-time (COT) Vout (min) (V) 2.5 Vout (max) (V) 45 Iq (typ) (µA) 2200 Duty cycle (max) (%) 99
DSBGA (YZR) 12 3.9375 mm² 2.25 x 1.75 WSON (DNT) 12 16 mm² 4 x 4
  • AEC-Q100 qualified (Tj = –40°C to 125°C)
  • Maximum Switching Frequency: 2.6 MHz
  • Input Voltage Range: 4.5 V to 50 V
  • Integrated N-Channel buck switch
  • Integrated Start-Up Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Operating Frequency Remains Constant with
    Load Current and Input Voltage
  • Adjustable Output Voltage
  • Power Good Output
  • Enable Input
  • Valley Current Limit at 0.64 A Typical
  • Precision Internal Voltage Reference
  • Low IQ Shutdown (<10 µA)
  • Highly Efficient Operation
  • Thermal Shutdown
  • 12-Bump 2 mm × 2 mm DSBGA and 12-pin 4
    mm × 4 mm WSON Packages
  • AEC-Q100 qualified (Tj = –40°C to 125°C)
  • Maximum Switching Frequency: 2.6 MHz
  • Input Voltage Range: 4.5 V to 50 V
  • Integrated N-Channel buck switch
  • Integrated Start-Up Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Operating Frequency Remains Constant with
    Load Current and Input Voltage
  • Adjustable Output Voltage
  • Power Good Output
  • Enable Input
  • Valley Current Limit at 0.64 A Typical
  • Precision Internal Voltage Reference
  • Low IQ Shutdown (<10 µA)
  • Highly Efficient Operation
  • Thermal Shutdown
  • 12-Bump 2 mm × 2 mm DSBGA and 12-pin 4
    mm × 4 mm WSON Packages

The LM34919C Step Down Switching Regulator features all of the functions needed to implement a low-cost, efficient, buck bias regulator capable of supplying 0.6 A to the load. This buck regulator contains an N-Channel Buck Switch and is available in DSBGA and WSON packages. The constant on-time feedback regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The valley current limit results in a smooth transition from constant voltage to constant current mode when current limit is detected, reducing the frequency and output voltage, without the use of foldback. Additional features include: Power Good, enable, VCC undervoltage lockout, thermal shutdown, gate drive undervoltage lockout, and maximum duty cycle limiter.

The LM34919C Step Down Switching Regulator features all of the functions needed to implement a low-cost, efficient, buck bias regulator capable of supplying 0.6 A to the load. This buck regulator contains an N-Channel Buck Switch and is available in DSBGA and WSON packages. The constant on-time feedback regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The valley current limit results in a smooth transition from constant voltage to constant current mode when current limit is detected, reducing the frequency and output voltage, without the use of foldback. Additional features include: Power Good, enable, VCC undervoltage lockout, thermal shutdown, gate drive undervoltage lockout, and maximum duty cycle limiter.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM34919C-Q1 Ultra Small 50V, 600mA Const On-Time Buck Switchg Reg datasheet (Rev. A) 12 Dec 2013
User guide LM34919C Evaluation Board User's Guide 03 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM34919CQSDEVM — LM34919C-Q1 50V, 600 mA Wide Vin Constant On-Time Buck Switching Regulator Evaluation Module

The LM34919CQSDEVM evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 3.3V output over an input range of 4.5V to 50V. The circuit delivers load currents to 600 mA, with (...)

User guide: PDF
Not available on TI.com
Evaluation board

LM34919CQTLEVM — LM34919C-Q1 50V, 600 mA Wide Vin Constant On-Time Buck Switching Regulator Evaluation Module

The LM34919CQTLEVM evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 3.3V output over an input range of 4.5V to 50V. The circuit delivers load currents to 600 mA, with (...)

User guide: PDF
Not available on TI.com
Simulation model

LM34919C-Q1 PSpice Transient Model (Rev. A)

SNVM638A.ZIP (63 KB) - PSpice Model
Simulation model

LM34919C-Q1 Unencrypted PSpice Transient Model (Rev. A)

SNVM979A.ZIP (3 KB) - PSpice Model
Reference designs

TIDA-00223 — Automotive Audio I2S over Coax Class D Amplifier Reference Design

This reference design is an I²S/TDM-based, low-cost, easy-to-use alternative to fiber optics/analog copper wire for connecting an automotive (sound) control panel to an output stage/power amplifier. Supporting I²S as well as TDM, it is capable of transmitting digital audio signal to 16 (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP9361 — CISPR 25 Class 5 Rated 1.5W Automotive Power Reference Design

The PMP9361 reference design provides an EMI optimized 1.5W power supply design for automotive applications. This design features the LM34919C, a 50V, 600mA buck regulator, AEC-Q100 qualified, with a switching frequency up to 2.6MHz and in ultra-small 2x2mm DSBGA package, making it suitable for (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00098 — Aptina™ Automotive Camera Module Reference Design

The reference design is an automotive camera module solution with Aptina image sensor and processor, and TI FPD-Link III serializer. The module features the AR0132AT 1.2Mp image sensor, the AP0101AT image signal processor (ISP) from Aptina, and the LM34919C, TPS62231 buck regulator and (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9300 — Power Solution for Aptina Image Sensor in Automotive Camera Modules Reference Design

The reference design provides a compact power solution (20x20mm board size) for the Aptina AR0132 image sensor in automotive camera modules. The design comes with a power supply board and a filter board. The power board has two sync-buck regulators, LM34919C and TPS62231, to provide 1.8V and 2.8V (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 12 Ultra Librarian
WSON (DNT) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos