LM3549SQEV/NOPB - LM3549 Evaluation Module (angled board image)

LM3549SQEV/NOPB

LM3549 Evaluation Module

Pricing

Qty Price
+

Features for the LM3549SQEVNOPB

  • Over Current Protection
  • Over Temperature Protection
  • I2C Compatible Interface
  • Under-Voltage Lockout
  • LED Open and Short Protection

Description for the LM3549SQEVNOPB

The LM3549 is a high power LED driver with up to 700mA output current. It has three constant current LED drivers and a buck boost SMPS for driving RGB LEDs with high efficiency. LED drivers are designed for sequential drive so only one driver can be enabled at a time. LED driver output current settings can be stored to integrated non-volatile memory which allows stand-alone operation without I2C interface. Non-volatile memory is rewritable so current setting can be changed if needed. This evaluation module allows for the full functionality of the device to be verified.

Pricing

Qty Price
+