Home Power management LED drivers Illumination LED drivers

LM3550

ACTIVE

A flash LED driver with Automatic Vf and ESR Detection for Mobile Camera Systems

alarmNotifications Order now

Product details

Input voltage type Linear Topology Charge pump Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (max) (V) 5.3 Vout (min) (V) 4.5 Iout (max) (A) 5 Iq (typ) (mA) 0.168 Features OVP Operating temperature range (°C) -30 to 85 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type Linear Topology Charge pump Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (max) (V) 5.3 Vout (min) (V) 4.5 Iout (max) (A) 5 Iq (typ) (mA) 0.168 Features OVP Operating temperature range (°C) -30 to 85 Dimming method Analog, PWM Number of channels 1 Rating Catalog
UQFN (NHU) 20 7.5 mm² 3 x 2.5
  • Up to 5 A Flash Current
  • 4 Selectable Super-Capacitor Charge Voltage Levels (4.5 V, 5 V, 5.3 V, Optimized)
  • Adjustable Torch Current (60 mA to 200 mA)
  • Ambient Light or LED Thermal Sensing With Current Scaleback
  • Dedicated Indicator LED Current Source
  • No Inductor Required
  • Programmable Flash Pulse Duration, and Torch and Flash Currents via I2C-Compatible Interface
  • True Shutdown (LED Disconnect)
  • Flash Timeout Protection
  • Low Profile 20-Pin UQFN Package
    (3 mm × 2.5 mm × 0.8 mm)
  • Up to 5 A Flash Current
  • 4 Selectable Super-Capacitor Charge Voltage Levels (4.5 V, 5 V, 5.3 V, Optimized)
  • Adjustable Torch Current (60 mA to 200 mA)
  • Ambient Light or LED Thermal Sensing With Current Scaleback
  • Dedicated Indicator LED Current Source
  • No Inductor Required
  • Programmable Flash Pulse Duration, and Torch and Flash Currents via I2C-Compatible Interface
  • True Shutdown (LED Disconnect)
  • Flash Timeout Protection
  • Low Profile 20-Pin UQFN Package
    (3 mm × 2.5 mm × 0.8 mm)

The LM3550 device is a low-noise, switched-capacitor DC-DC converter designed to operate as a current-limited and adjustable (up to 5.3 V) super-capacitor charger. The LM3550 features user-selectable termination voltages and provides one adjustable constant current output (up to 200 mA) and one NFET controller ideal for driving one or more high-current LEDs in a high-power flash mode or a low-power torch mode.

The LED current and flash pulse duration of the LM3550 can be programmed via an I2C-compatible interface. The STROBE pin allows the flash to be toggled via a flash-enable signal from a controller or camera module. The EOC pin sinks current when the output voltage reaches 95% of the final value.

The ALD/TEMP input pin allows either a light sensor to adjust the flash-current level based on the ambient light conditions, or it allows for over-temperature detection and protection of the LED during high-power operation or high ambient-temperature conditions.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM3550 device is a low-noise, switched-capacitor DC-DC converter designed to operate as a current-limited and adjustable (up to 5.3 V) super-capacitor charger. The LM3550 features user-selectable termination voltages and provides one adjustable constant current output (up to 200 mA) and one NFET controller ideal for driving one or more high-current LEDs in a high-power flash mode or a low-power torch mode.

The LED current and flash pulse duration of the LM3550 can be programmed via an I2C-compatible interface. The STROBE pin allows the flash to be toggled via a flash-enable signal from a controller or camera module. The EOC pin sinks current when the output voltage reaches 95% of the final value.

The ALD/TEMP input pin allows either a light sensor to adjust the flash-current level based on the ambient light conditions, or it allows for over-temperature detection and protection of the LED during high-power operation or high ambient-temperature conditions.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM3550 5-A Super-Capacitor Flash LED Driver datasheet (Rev. C) PDF | HTML 19 Oct 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00376 — Piezo Speaker Strobe Notification Reference Design

TIDA-00376 uses our industrial piezo driver, flash LED driver and the ultra-low-power FRAM microcontroller (MCU) to demonstrate the implementation of both audible and visual notification subsystems primarily intended for fire alert end-equipment systems. This reference design demonstrates (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (NHU) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos