Home Power management LED drivers Illumination LED drivers

LM3565

ACTIVE

4MHz, high-current flash LED driver

Product details

Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 0.93 Iq (typ) (mA) 10 Features LED Thermal Monitor Operating temperature range (°C) -30 to 85 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 0.93 Iq (typ) (mA) 10 Features LED Thermal Monitor Operating temperature range (°C) -30 to 85 Dimming method Analog, PWM Number of channels 1 Rating Catalog
DSBGA (YZR) 16 5.0625 mm² 2.25 x 2.25
  • High Efficiency Synchronous Boost Converter
  • Drives 2 LEDs in Series with up to 930 mA
  • External Strobe Pin for Hardware Enabled Flash
  • External Torch Pin for Hardware Enabled Torch
  • Dedicated Transmit Interrupt Pin
  • 8-Bit ADC for LED Voltage and Input Voltage Monitoring
  • Automatic Diode Current Scale Back
  • PWM Control in Flash and Assist Modes
  • Fault Detection and Reporting
  • 400 kHz I2C-Compatible Interface
  • 16-Bump, 1.990 mm × 1.990 mm × 0.6 mm
    DSBGA Package (YZR0016AAA)
  • High Efficiency Synchronous Boost Converter
  • Drives 2 LEDs in Series with up to 930 mA
  • External Strobe Pin for Hardware Enabled Flash
  • External Torch Pin for Hardware Enabled Torch
  • Dedicated Transmit Interrupt Pin
  • 8-Bit ADC for LED Voltage and Input Voltage Monitoring
  • Automatic Diode Current Scale Back
  • PWM Control in Flash and Assist Modes
  • Fault Detection and Reporting
  • 400 kHz I2C-Compatible Interface
  • 16-Bump, 1.990 mm × 1.990 mm × 0.6 mm
    DSBGA Package (YZR0016AAA)

The LM3565 is a 4 MHz fixed-frequency, current mode synchronous boost converter designed to drive two series flash LEDs at 930 mA. A high-voltage current source allows the LEDs to be terminated to the GND plane eliminating the need for an additional return trace back to the IC.

A dedicated Strobe pin provides a direct interface to trigger the flash event, while an external Torch pin provides an additional method for enabling the LEDs in a constant current mode. The LM3565 can adaptively scale the maximum flash level delivered to the LEDs based upon the measured input voltage.

Multiple protection features are available on the LM3565 ranging from over-voltage protection to output short-circuit detection.

The LM3565 has four selectable inductor current limits to help the user select an inductor that is appropriate for the design.

The LM3565 is a 4 MHz fixed-frequency, current mode synchronous boost converter designed to drive two series flash LEDs at 930 mA. A high-voltage current source allows the LEDs to be terminated to the GND plane eliminating the need for an additional return trace back to the IC.

A dedicated Strobe pin provides a direct interface to trigger the flash event, while an external Torch pin provides an additional method for enabling the LEDs in a constant current mode. The LM3565 can adaptively scale the maximum flash level delivered to the LEDs based upon the measured input voltage.

Multiple protection features are available on the LM3565 ranging from over-voltage protection to output short-circuit detection.

The LM3565 has four selectable inductor current limits to help the user select an inductor that is appropriate for the design.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM3565 4MHz, High-Current Flash LED Driver datasheet 18 Dec 2012
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide LM3565EVM User's Guide (Rev. A) 07 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos