Product details

Features Adjustable BW/IQ/IOUT, Decompensated Number of channels 2 Vs (max) (V) 22 Vs (min) (V) 5 Input type Differential BW at Acl (MHz) 400 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 60 Iq per channel (typ) (mA) 18.5 Gain (max) (dB) 100 Rating Catalog Architecture Bipolar Operating temperature range (°C) 0 to 70
Features Adjustable BW/IQ/IOUT, Decompensated Number of channels 2 Vs (max) (V) 22 Vs (min) (V) 5 Input type Differential BW at Acl (MHz) 400 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 60 Iq per channel (typ) (mA) 18.5 Gain (max) (dB) 100 Rating Catalog Architecture Bipolar Operating temperature range (°C) 0 to 70
SOIC (D) 14 51.9 mm² 8.65 x 6
  • User Programmable Gain Bandwidth Product, Slew Rate, Input Bias Current, Output Stage Biasing Current and Total Device Power Dissipation
  • High Gain Bandwidth Product (ISET = 0.5 mA)
    • 400 MHz for AV = 10 to 100
    • 30 MHz for AV = 1
  • High Slew Rate (ISET = 0.5 mA)
    • 60 V/μs for AV = 10 to 100
    • 30 V/μs for AV = 1
  • Current Differencing Inputs Allow High Common-Mode Input Voltages
  • Operates from a Single 5V to 22V Supply
  • Large Inverting Amplifier Output Swing, 2 mV to VCC − 2V
  • Low Spot Noise, 6 nV /√Hz, for f > 1 kHz

All trademarks are the property of their respective owners.

  • User Programmable Gain Bandwidth Product, Slew Rate, Input Bias Current, Output Stage Biasing Current and Total Device Power Dissipation
  • High Gain Bandwidth Product (ISET = 0.5 mA)
    • 400 MHz for AV = 10 to 100
    • 30 MHz for AV = 1
  • High Slew Rate (ISET = 0.5 mA)
    • 60 V/μs for AV = 10 to 100
    • 30 V/μs for AV = 1
  • Current Differencing Inputs Allow High Common-Mode Input Voltages
  • Operates from a Single 5V to 22V Supply
  • Large Inverting Amplifier Output Swing, 2 mV to VCC − 2V
  • Low Spot Noise, 6 nV /√Hz, for f > 1 kHz

All trademarks are the property of their respective owners.

The LM359 consists of two current differencing (Norton) input amplifiers. Design emphasis has been placed on obtaining high frequency performance and providing user programmable amplifier operating characteristics. Each amplifier is broadbanded to provide a high gain bandwidth product, fast slew rate and stable operation for an inverting closed loop gain of 10 or greater. Pins for additional external frequency compensation are provided. The amplifiers are designed to operate from a single supply and can accommodate input common-mode voltages greater than the supply.

The LM359 consists of two current differencing (Norton) input amplifiers. Design emphasis has been placed on obtaining high frequency performance and providing user programmable amplifier operating characteristics. Each amplifier is broadbanded to provide a high gain bandwidth product, fast slew rate and stable operation for an inverting closed loop gain of 10 or greater. Pins for additional external frequency compensation are provided. The amplifiers are designed to operate from a single supply and can accommodate input common-mode voltages greater than the supply.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM359 Dual, High Speed, Programmable, Current Mode (Norton) Amplifiers datasheet (Rev. C) 26 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-278 Designing with a New Super Fast Dual Norton Amplifier (Rev. B) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM359 PSPICE Model (Rev. A)

SNVM007A.ZIP (19 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos