Product details

Number of channels 1 Output type Differential Propagation delay time (µs) 0.13 Vs (max) (V) 16 Vs (min) (V) 9 Rating Catalog Features Strobe Iq per channel (typ) (mA) 18 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail No Operating temperature range (°C) 0 to 70 Input bias current (±) (max) (nA) 6000 VICR (max) (V) 13.5 VICR (min) (V) 2.5
Number of channels 1 Output type Differential Propagation delay time (µs) 0.13 Vs (max) (V) 16 Vs (min) (V) 9 Rating Catalog Features Strobe Iq per channel (typ) (mA) 18 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail No Operating temperature range (°C) 0 to 70 Input bias current (±) (max) (nA) 6000 VICR (max) (V) 13.5 VICR (min) (V) 2.5
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Ensured high speed: 20 ns max
  • Tight delay matching on both outputs
  • Complementary TTL outputs
  • High input impedance
  • Low speed variation with overdrive variation
  • Fan-out of 4
  • Low input offset voltage
  • Series 74 TTL compatible

All trademarks are the property of their respective owners.

  • Ensured high speed: 20 ns max
  • Tight delay matching on both outputs
  • Complementary TTL outputs
  • High input impedance
  • Low speed variation with overdrive variation
  • Fan-out of 4
  • Low input offset voltage
  • Series 74 TTL compatible

All trademarks are the property of their respective owners.

The LM160/LM360 is a very high speed differential input, complementary TTL output voltage comparator with improved characteristics over the μA760/μA760C, for which it is a pin-for-pin replacement. The device has been optimized for greater speed, input impedance and fan-out, and lower input offset voltage. Typically delay varies only 3 ns for overdrive variations of 5 mV to 400 mV.

Complementary outputs having minimum skew are provided. Applications involve high speed analog to digital convertors and zero-crossing detectors in disk file systems.

The LM160/LM360 is a very high speed differential input, complementary TTL output voltage comparator with improved characteristics over the μA760/μA760C, for which it is a pin-for-pin replacement. The device has been optimized for greater speed, input impedance and fan-out, and lower input offset voltage. Typically delay varies only 3 ns for overdrive variations of 5 mV to 400 mV.

Complementary outputs having minimum skew are provided. Applications involve high speed analog to digital convertors and zero-crossing detectors in disk file systems.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM160/LM360 High Speed Differential Comparator datasheet (Rev. C) 26 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-87 Comparing the High Speed Comparators (Rev. B) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos