LM3642

ACTIVE

1.5A Synchronous Boost LED flash driver w/ high-side current

alarmNotifications Order now

Product details

Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 1.5 Iq (typ) (mA) 0.75 Features Input/Output Isolation, OVP, Over Current Protection, Synchronous Rectification Operating temperature range (°C) -40 to 85 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 1.5 Iq (typ) (mA) 0.75 Features Input/Output Isolation, OVP, Over Current Protection, Synchronous Rectification Operating temperature range (°C) -40 to 85 Dimming method Analog, PWM Number of channels 1 Rating Catalog
DSBGA (YZR) 9 3.0625 mm² 1.75 x 1.75
  • 1.5-A High-Side Current Source for Single LED
  • > 85% Efficiency in Torch Mode (at 100 mA) and
    Flash Mode (at 1 A to 1.5 A)
  • Accurate Programmable Flash LED Current from
    93 mA to 1.5 A
  • Accurate Programmable Torch LED Currents:
    • 48.4 mA to 375 mA
    • 24 mA to 187 mA (LT option)
  • Small Solution Size: < 20 mm2
  • Soft-Start Operation for Battery Protection
  • Hardware Strobe Enable
  • Synchronization Input for RF Power Amplifier
    Pulse Events
  • VIN Flash Monitor Optimization
  • 400-kHz I2C-Compatible Interface
  • 0.5-mm Pitch, 9-Bump DSBGA
  • 1.5-A High-Side Current Source for Single LED
  • > 85% Efficiency in Torch Mode (at 100 mA) and
    Flash Mode (at 1 A to 1.5 A)
  • Accurate Programmable Flash LED Current from
    93 mA to 1.5 A
  • Accurate Programmable Torch LED Currents:
    • 48.4 mA to 375 mA
    • 24 mA to 187 mA (LT option)
  • Small Solution Size: < 20 mm2
  • Soft-Start Operation for Battery Protection
  • Hardware Strobe Enable
  • Synchronization Input for RF Power Amplifier
    Pulse Events
  • VIN Flash Monitor Optimization
  • 400-kHz I2C-Compatible Interface
  • 0.5-mm Pitch, 9-Bump DSBGA

The LM3642 is a 4-MHz fixed-frequency synchronous boost converter plus 1.5-A constant current driver for a high-current white LED. The high-side current source allows for grounded cathode LED operation providing Flash current up to 1.5 A. An adaptive regulation method ensures the current source remains in regulation and maximizes efficiency.

The LM3642 is controlled via an I2C-compatible interface. Features include a hardware flash enable (STROBE) allowing a logic input to trigger the flash pulse as well as a TX input which forces the flash pulse into a low-current Torch Mode, allowing for synchronization to RF power amplifier events or other high-current conditions.

The 4-MHz switching frequency, overvoltage protection and adjustable current limit settings allow the use of tiny, low-profile inductors and (10-µF) ceramic capacitors. The device is available in a small 9-bump DSBGA package and operates over the −40°C to 85°C temperature range.

The LM3642 is a 4-MHz fixed-frequency synchronous boost converter plus 1.5-A constant current driver for a high-current white LED. The high-side current source allows for grounded cathode LED operation providing Flash current up to 1.5 A. An adaptive regulation method ensures the current source remains in regulation and maximizes efficiency.

The LM3642 is controlled via an I2C-compatible interface. Features include a hardware flash enable (STROBE) allowing a logic input to trigger the flash pulse as well as a TX input which forces the flash pulse into a low-current Torch Mode, allowing for synchronization to RF power amplifier events or other high-current conditions.

The 4-MHz switching frequency, overvoltage protection and adjustable current limit settings allow the use of tiny, low-profile inductors and (10-µF) ceramic capacitors. The device is available in a small 9-bump DSBGA package and operates over the −40°C to 85°C temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM3648 ACTIVE LM3648 Synchronous Boost LED flash driver with 1.5-A high-side current source This product is a three string backlight driver with 11-bits of exponential dimming.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM3642 1.5-A Synchronous Boost LED Flash Driver With High-Side Current Source datasheet (Rev. H) PDF | HTML 04 Sep 2015
Application note No Boost Inductor Design with LM364x for Long-Time Focusing in Camera Module PDF | HTML 16 Feb 2022
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note LED Flash-Protection Features 23 Aug 2017
EVM User's guide LM3642 Evaluation Board (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3642TL-LTEVM — LM3642 1.5A Synchronous Boost LED Flash Driver w/ High-Side Current Evaluation Module Board

1.5A Synchronous Boost LED Flash Driver w/ High-Side Current Evaluation Module Board

The LM3642TL-LT is a 4MHz fixed-frequency synchronous boost converter plus 1.5A constant current driver for a high-current white LED. The high-side current source allows for grounded cathode LED operation providing (...)
User guide: PDF
Buy from a distributor
Evaluation board

LM3642TLEVM — LM3642 1.5A Synchronous Boost LED Flash Driver w/ High-Side Current Evaluation Module Board

1.5A Synchronous Boost LED Flash Driver w/ High-Side Current Evaluation Module Board

The LM3642TL is a 4MHz fixed-frequency synchronous boost converter plus 1.5A constant current driver for a high-current white LED. The high-side current source allows for grounded cathode LED operation providing (...)
User guide: PDF
Buy from a distributor
Driver or library

LM3642SW-LINUX — Linux Driver for LM3642

The Linux driver supports the LM3642 LED Flash Driver. The Linux driver supports communication through the I2C bus and interfaces with the LED sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lm3642

 

Linux Source Files

The files (...)

Simulation model

LM3642 Unencrypted PSpice Transient Model Package (Rev. B)

SNVM510B.ZIP (47 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos