LM3678

ACTIVE

High-Performance, Miniature 1.5A Step-Down DC-DC Converter for Handheld Applications

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62825 ACTIVE 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN Smaller solution size with higher output voltage range 0.6 V to 4 V

Product details

Rating Catalog Operating temperature range (°C) -30 to 85 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2700 Switching frequency (max) (kHz) 3600 Features Adaptive/Dynamic Voltage Scaling, Enable, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.8 Vout (max) (V) 1.2 Iq (typ) (µA) 400 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -30 to 85 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2700 Switching frequency (max) (kHz) 3600 Features Adaptive/Dynamic Voltage Scaling, Enable, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.8 Vout (max) (V) 1.2 Iq (typ) (µA) 400 Duty cycle (max) (%) 100
WSON (DSC) 10 9 mm² 3 x 3
  • VOUT = 0.8 V or 1.2 V
  • VIN = 2.5 V to 5.5 V
  • 1.5-A Maximum Load Capability
  • 3.3-MHz (Typical) PWM Fixed Switching Frequency Allows Use of 1-µH Inductor
  • ±3% DC Output Voltage Precision
  • 0.01-µA (Typical) Shutdown Current
  • Internal Synchronous Rectification for High Efficiency
  • Internal Soft Start
  • Current Overload and Thermal Shutdown Protection

All trademarks are the property of their respective owners.

  • VOUT = 0.8 V or 1.2 V
  • VIN = 2.5 V to 5.5 V
  • 1.5-A Maximum Load Capability
  • 3.3-MHz (Typical) PWM Fixed Switching Frequency Allows Use of 1-µH Inductor
  • ±3% DC Output Voltage Precision
  • 0.01-µA (Typical) Shutdown Current
  • Internal Synchronous Rectification for High Efficiency
  • Internal Soft Start
  • Current Overload and Thermal Shutdown Protection

All trademarks are the property of their respective owners.

The LM3678 step-down DC-DC converter is optimized for powering low-voltage circuits from a single Li-Ion cell battery and input voltage rails from 2.5 V to 5.5 V. It provides up to 1.5-A load current, over the entire input voltage range. LM3678 offers a 0.8V or 1.2V option. One of the pair of voltages is set through the VSELECT pin.

LM3678 operates in PWM mode with a fixed frequency of 3.3 MHz. Internal synchronous rectification provides high efficiency during PWM mode operation. In shutdown mode, the device turns off and reduces battery consumption to 0.01 µA (typical).

The LM3678 is available in a 3mm x 3mm DSC-10 package. A high switching frequency of 3.3 MHz (typical) allows use of tiny surface-mount components. Only three external surface-mount components, an inductor and two ceramic capacitors, are required (solution size less than 33 mm2). For voltages other than the voltage shown, contact TI or your distributor.

The LM3678 step-down DC-DC converter is optimized for powering low-voltage circuits from a single Li-Ion cell battery and input voltage rails from 2.5 V to 5.5 V. It provides up to 1.5-A load current, over the entire input voltage range. LM3678 offers a 0.8V or 1.2V option. One of the pair of voltages is set through the VSELECT pin.

LM3678 operates in PWM mode with a fixed frequency of 3.3 MHz. Internal synchronous rectification provides high efficiency during PWM mode operation. In shutdown mode, the device turns off and reduces battery consumption to 0.01 µA (typical).

The LM3678 is available in a 3mm x 3mm DSC-10 package. A high switching frequency of 3.3 MHz (typical) allows use of tiny surface-mount components. Only three external surface-mount components, an inductor and two ceramic capacitors, are required (solution size less than 33 mm2). For voltages other than the voltage shown, contact TI or your distributor.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet H-Perform, Mini 1.5-A Step-Dwn DC-DC Cnvrtr for Handheld Apps datasheet (Rev. C) 02 May 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-1722 LM3678 Evaluation Board (Rev. B) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos