10-pin (DGS) package image

LM3743MM-1000/NOPB ACTIVE

High-Performance Synchronous Buck Controller with Comprehensive Fault Protection Features

ACTIVE Custom reel may be available
Same as: LM3743MM-1000/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGS) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM3743

  • Input Voltage From 3.0V to 5.5V
  • Output Voltage Adjustable Down to 0.8V
  • Reference Accuracy: ±1.75%, over Full Temperature and Input Voltage Range
  • High-Side and Low-Side N-Channel MOSFETs
  • Switching Frequency Options of 1 MHz or 300 kHz
  • Comprehensive Fault Protection Features:
    • High-Side Current Limit
    • Low-Side Current Limit
    • Output Under-Voltage Protection
  • Hiccup Mode Protection Eliminates Thermal Runaway During Fault Conditions
  • Externally Programmable Soft-Start with Tracking Capability
  • Pre-Bias Start-Up Capability
  • VSSOP-10 Package

All trademarks are the property of their respective owners.

Description for the LM3743

The LM3743 is a DC-DC voltage mode PWM buck controller featuring synchronous rectification at 300 kHz or 1 MHz. It can deliver current as high as 20A and step down from an input voltage between 3V and 5.5V down to a minimum output voltage of 0.8V, with a ±1.75% internal reference accuracy. The LM3743 provides a set of comprehensive fault protection features such as high-side current limit, output under-voltage protection, and low-side current limit. When any of these fault protection features are engaged, it enters a hiccup protection mode which is suitable for high reliability systems such as rack mounted servers and telecom base station subsystems. The LM3743 also employs a proprietary monolithic glitch free pre-bias start-up method suited for FPGA and ASIC logic devices. An external programmable soft-start allows for tracking and timing flexibility. The driver features 1.6Ω of pull-up resistance and 1Ω of pull-down drive resistance for high power density and very efficient power processing.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more