11-pin (NDA) package image

LM3886TF

68W, 1 Ch, 20-94V supply stereo Class-AB amplifier w/ Mute

Same as: LM3886TF.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

TPA3116D2DADR ACTIVE 50-W stereo, 100-W mono, 4.5- to 26-V supply, analog input Class-D audio amplifier w/ SpeakerGuard™

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More LM3886 information

Packaging information

Package | Pins TO-220 (NDA) | 11
Operating temperature range (°C) 0 to 70
Package qty | Carrier 20 | TUBE

Features for the LM3886

  • 68W Cont. Avg. Output Power into 4Ω at VCC = ±28V
  • 38W Cont. Avg. Output Power into 8Ω at VCC = ±28V
  • 50W Cont. Avg. Output Power into 8Ω at VCC = ±35V
  • 135W Instantaneous Peak Output Power Capability
  • Signal-to-Noise Ratio ≥ 92dB
  • An Input Mute Function
  • Output Protection from a Short to Ground or to the Supplies via Internal Current Limiting Circuitry
  • Output Over-Voltage Protection against Transients from Inductive Loads
  • Supply Under-Voltage Protection, not Allowing Internal Biasing to Occur when |VEE| + |VCC| ≤ 12V, thus Eliminating Turn-On and Turn-Off Transients
  • 11-Lead TO-220 Package
  • Wide Supply Range 20V - 94V

All trademarks are the property of their respective owners.

Description for the LM3886

The LM3886 is a high-performance audio power amplifier capable of delivering 68W of continuous average power to a 4Ω load and 38W into 8Ω with 0.1% THD+N from 20Hz–20kHz.

The performance of the LM3886, utilizing its Self Peak Instantaneous Temperature (°Ke) (SPiKe) protection circuitry, puts it in a class above discrete and hybrid amplifiers by providing an inherently, dynamically protected Safe Operating Area (SOA). SPiKe protection means that these parts are completely safeguarded at the output against overvoltage, undervoltage, overloads, including shorts to the supplies, thermal runaway, and instantaneous temperature peaks.

The LM3886 maintains an excellent signal-to-noise ratio of greater than 92dB with a typical low noise floor of 2.0µV. It exhibits extremely low THD+N values of 0.03% at the rated output into the rated load over the audio spectrum, and provides excellent linearity with an IMD (SMPTE) typical rating of 0.004%.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more