Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.44 Vs (max) (V) 30 Vs (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.25 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 85 Features Standard comparator VICR (max) (V) 28.5 VICR (min) (V) 0
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.44 Vs (max) (V) 30 Vs (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.25 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 85 Features Standard comparator VICR (max) (V) 28.5 VICR (min) (V) 0
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • TA = 25°C. Typical Values Unless Otherwise
    Specified.
  • 5-Pin SOT-23 Package
  • Industrial Operating Range −40°C to +85°C
  • Single or Dual Power Supplies
  • Wide Supply Voltage Range 5 V to 30 V
  • Low Supply Current 300 µA
  • Low Input Bias Current 7 nA
  • Low Input Offset Current ±1 nA
  • Low Input Offset Voltage ±2 mV
  • Response Time 440 ns (50-mV Overdrive)
  • Input Common-Mode Voltage 0 to VS – 1.5 V
  • TA = 25°C. Typical Values Unless Otherwise
    Specified.
  • 5-Pin SOT-23 Package
  • Industrial Operating Range −40°C to +85°C
  • Single or Dual Power Supplies
  • Wide Supply Voltage Range 5 V to 30 V
  • Low Supply Current 300 µA
  • Low Input Bias Current 7 nA
  • Low Input Offset Current ±1 nA
  • Low Input Offset Voltage ±2 mV
  • Response Time 440 ns (50-mV Overdrive)
  • Input Common-Mode Voltage 0 to VS – 1.5 V

The LM397 device is a single voltage comparator with an input common mode that includes ground. The LM397 is designed to operate from a single 5-V to 30-V power supply or a split power supply. Its low supply current is virtually independent of the magnitude of the supply voltage.

The LM397 features an open-collector output stage. This allows the connection of an external resistor at the output. The output can directly interface with TTL, CMOS and other logic levels, by tying the resistor to different voltage levels (level translator).

The LM397 is available in the space-saving 5-Pin SOT-23 package and is pin-compatible to TI’s TL331, a single differential comparator.

The LM397 device is a single voltage comparator with an input common mode that includes ground. The LM397 is designed to operate from a single 5-V to 30-V power supply or a split power supply. Its low supply current is virtually independent of the magnitude of the supply voltage.

The LM397 features an open-collector output stage. This allows the connection of an external resistor at the output. The output can directly interface with TTL, CMOS and other logic levels, by tying the resistor to different voltage levels (level translator).

The LM397 is available in the space-saving 5-Pin SOT-23 package and is pin-compatible to TI’s TL331, a single differential comparator.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM397 Single General-Purpose Voltage Comparator datasheet (Rev. F) PDF | HTML 24 May 2016
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Application Design Guidelines for LM339, LM393, TL331 Family Comparators Including the New B-versions (Rev. D) PDF | HTML 14 Nov 2023
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
More literature Die D/S LM397 MDC Single Gen Purpose Voltage Comparator 27 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIPD144 — Comparator with Hysteresis Reference Design

This TI Verified Design implements a comparator with hysteresis.  Comparators are used to differentiate between two different signal levels.  For example, a comparator may differentiate between an over temperature and normal temperature condition.  Noise or signal variation at the (...)
User guide: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos