3-pin (DBZ) package image

LM4041AIM3X-1.2/NOPB ACTIVE

Fixed & adjustable, 45-µA, precision micropower shunt voltage reference

ACTIVE Custom reel may be available
Same as: LM4041AIM3X-1.2/NO.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM4041AIM3-1.2/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM4041-N

Updated the numbering format for tables, figures, and cross-references throughout the document

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to +125°C ambient temperature range
    • Device temperature Grade 3: –40°C to +85°C ambient temperature range (for SOT-23 only)
  • Available in standard, AEC-Q100 Grade 1 (extended temperature range), and Grade 3 (industrial temperature range) qualified versions (SOT-23 only)
  • Small packages: SOT-23, TO-92, and SC70
  • No output capacitor required
  • Tolerates capacitive loads
  • Reverse breakdown voltage options of 1.225V and adjustable
  • Output voltage tolerance (A grade, 25°C) = ±0.1% (maximum)
  • Low output noise (10Hz to 10kHz) = 20µVRMS
  • Wide operating current range of 60µA to 12mA
  • Industrial temperature range (LM4041A/B-NLM4041-N-Q1A/Q1B) of −40°C to +85°C
  • Extended temperature range (LM4041C/D/E-NLM4041-N-Q1C/Q1D/Q1E) of −40°C to +125°C
  • Low temperature coefficient of 100ppm/°C (maximum)

Description for the LM4041-N

Excellent for space-critical applications, the LM4041-NLM4041-N-Q1 precision voltage reference is available in the sub-miniature SC70 and SOT-23 surface-mount packages. The advanced design of the LM4041-NLM4041-N-Q1 eliminates the need for an external stabilizing capacitor while providing stability with any capacitive load, thus making the LM4041-NLM4041-N-Q1 easy to use. Further reducing design effort is the availability of a fixed (1.225V) and adjustable reverse breakdown voltage. The minimum operating current is 60µA for the LM4041-NLM4041-N-Q1 1.2 and the LM4041-NLM4041-N-Q1 ADJ. Both versions have a maximum operating current of 12mA.

The LM4041-NLM4041-N-Q1 uses fuse and Zener-zap reverse breakdown or reference voltage trim during wafer sort to make sure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Band gap reference temperature drift curvature correction and low dynamic impedance provide stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM4041AIM3-1.2/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more