3-pin (DBZ) package image

LM4050BIM3X-2.0/NOPB ACTIVE

50-ppm/°C precision micropower shunt voltage reference

ACTIVE Custom reel may be available
Same as: LM4050BIM3X-2.0/NO.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM4050-N

  • Small Package: SOT-23
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Fixed Reverse Breakdown Voltages of 2.048V, 2.5V, 4.096V, 5V, 8.192V, and 10V
  • Key Specifications (LM4050-N)
    • Output Voltage Tolerance (A Grade, 25°C) ±0.1% (Maximum)
    • Low Output Noise (10Hz to 10kHz) 41µVrms (Typical)
    • Wide Operating Current Range 60µA to 15mA
    • Industrial Temperature Range −40°C to 85°C
    • Extended Temperature Range −40°C to 125°C
    • Low Temperature Coefficient 50ppm/°C (max)
    • LM4050-N-Q1 is AEC-Q100 Grade 1 Qualified and are Manufactured on an Automotive Grade Flow

Description for the LM4050-N

Designed for space-critical applications, the LM4050-N precision voltage reference is available in the sub-miniature (3mm × 1.3mm) SOT-23 surface-mount package. The LM4050-N design eliminates the need for an external stabilizing capacitor while maintaining stability with any capacitive load, thus making the LM4050-N easy to use. Further reducing design effort is the availability of several fixed reverse breakdown voltages: 2.048V, 2.5V, 4.096V, 5V, 8.192V, and 10V. The minimum operating current increases from 60µA for the LM4050-N-2.0 to 100µA for the LM4050-N-10.0. All versions have a maximum operating current of 15mA.

The LM4050-N utilizes fuse and Zener-zap reverse breakdown voltage trim during wafer sort to make sure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance verify stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

All grades and voltage options of the LM4050-N are available in both an industrial temperature range (−40°C and 85°C) and an extended temperature range (−40°C and 125°C).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more