3-pin (DBZ) package image

LM4051CIM3-1.2/NOPB ACTIVE

Fixed & adjustable, precision micropower shunt voltage reference

ACTIVE Custom reel may be available
Same as: LM4051CIM3-1.2/NO.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM4051CIM3X-1.2/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | SMALL T&R

Features for the LM4051-N

  • No output capacitor required
  • Tolerates capacitive loads
  • Reverse breakdown voltage options of 1.225V and adjustable
  • Key specifications:
    • Output voltage tolerance (A Grade, 25 ̊C) ± 0.1% (maximum)
    • Output noise (10Hz to 10kHz) 20µVrms
    • Operating current range: 60µA to 12mA
    • Industrial temp. range: −40 ̊C to +85 ̊C
    • Extended temp. range: −40 ̊C to +125 ̊C
    • Temperature coefficient: 50ppm/ ̊C (maximum)

Description for the LM4051-N

Designed for space critical applications, the LM4051-N precision voltage reference is available in the sub-miniature (3mm x 1.30mm) SOT-23 surface mount package. The LM4051-N’s advanced design eliminates the need for an external stabilizing capacitor while maintaining stability with any capacitive load, thus making the LM4051-N easy to use. Further reducing design effort is the availability of a fixed (1.225V) and adjustable reverse breakdown voltage. The minimum operating current is 60µA for the LM4051-1.2 and the LM4051-ADJ. Both versions have a maximum operating current of 12mA.

The LM4051-N comes in three grades (A, B, and C). The best grade devices (A) have an initial accuracy of 0.1%, while the B-grade have 0.2% and the C-grade 0.5%, all with a tempco of 50 ppm/ ̊C designed for −40°C to 125̊°C.

The LM4051-N utilizes fuse and zener-zap trim of reference voltage during wafer sort to ensure that the prime parts have an accuracy of better than ± 0.1% (A grade) at 25°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM4051CIM3X-1.2/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more