LM4121

ACTIVE

Fixed & adjustable-voltage, 0.2% 50-ppm/°C drift precision series voltage reference with enable pin

alarmNotifications Order now

Product details

VO (V) 1.25 Initial accuracy (max) (%) 0.2 Temp coeff (max) (ppm/°C) 50 Vin (min) (V) 1.8 Vin (max) (V) 12 Iq (typ) (mA) 0.16 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 20 Iout/Iz (max) (mA) 5 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 2
VO (V) 1.25 Initial accuracy (max) (%) 0.2 Temp coeff (max) (ppm/°C) 50 Vin (min) (V) 1.8 Vin (max) (V) 12 Iq (typ) (mA) 0.16 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 20 Iout/Iz (max) (mA) 5 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 2
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Small SOT23-5 Package
  • Low Voltage Operation
  • High Output Voltage Accuracy: 0.2%
  • Source and Sink Current Output: ±5 mA
  • Supply current: 160 μA Typ.
  • Low Temperature Coefficient: 50 ppm/°C
  • Enable Pin
  • Output Voltages: 1.25V and Adjustable
  • Industrial Temperature Range: −40°C to +85°C
  • (For Extended Temperature Range, −40°C to 125°C, Contact Texas Instruments)

All trademarks are the property of their respective owners.

  • Small SOT23-5 Package
  • Low Voltage Operation
  • High Output Voltage Accuracy: 0.2%
  • Source and Sink Current Output: ±5 mA
  • Supply current: 160 μA Typ.
  • Low Temperature Coefficient: 50 ppm/°C
  • Enable Pin
  • Output Voltages: 1.25V and Adjustable
  • Industrial Temperature Range: −40°C to +85°C
  • (For Extended Temperature Range, −40°C to 125°C, Contact Texas Instruments)

All trademarks are the property of their respective owners.

The LM4121 is a precision bandgap voltage reference available in a fixed 1.25V and adjustable version with up to 5 mA current source and sink capability.

This series reference operates with input voltages as low as 1.8V and up to 12V consuming 160 µA (Typ.) supply current. In power down mode, device current drops to less than 2 μA.

The LM4121 comes in two grades A and Standard. The best grade devices (A) have an initial accuracy of 0.2%, while the standard have an initial accuracy of 0.5%, both with a tempco of 50ppm/°C ensured from −40°C to +125°C.

The very low operating voltage, low supply current and power-down capability of the LM4121 makes this product an ideal choice for battery powered and portable applications.

The device performance is ensured over the industrial temperature range (−40°C to +85°C), while certain specs are ensured over the extended temperature range (−40°C to +125°C). Please contact Texas Instruments for full specifications over the extended temperature range. The LM4121 is available in a standard 5-pin SOT-23 package.

The LM4121 is a precision bandgap voltage reference available in a fixed 1.25V and adjustable version with up to 5 mA current source and sink capability.

This series reference operates with input voltages as low as 1.8V and up to 12V consuming 160 µA (Typ.) supply current. In power down mode, device current drops to less than 2 μA.

The LM4121 comes in two grades A and Standard. The best grade devices (A) have an initial accuracy of 0.2%, while the standard have an initial accuracy of 0.5%, both with a tempco of 50ppm/°C ensured from −40°C to +125°C.

The very low operating voltage, low supply current and power-down capability of the LM4121 makes this product an ideal choice for battery powered and portable applications.

The device performance is ensured over the industrial temperature range (−40°C to +85°C), while certain specs are ensured over the extended temperature range (−40°C to +125°C). Please contact Texas Instruments for full specifications over the extended temperature range. The LM4121 is available in a standard 5-pin SOT-23 package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
REF4132 ACTIVE 12-ppm/°C low-noise low-power precision voltage reference Improved temperature drift, quiescent current, and long term drift

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4121 Precision Micropower Low Dropout Voltage Reference datasheet (Rev. C) 29 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​