3-pin (DBZ) package image

LM45BIM3X/NOPB ACTIVE

±3°C analog output temperature sensor, with 10mV/°C gain

ACTIVE Custom reel may be available
Same as: LM45BIM3X/NOPB.B, LM45BIM3X/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM45BIM3/NOPB OBSOLETE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -20 to 100
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM45

  • Calibrated Directly in ° Celsius (Centigrade)
  • Linear + 10.0 mV/°C Scale Factor
  • ±3°C Accuracy Guaranteed
  • Rated for Full −20° to +100°C Range
  • Suitable for Remote Applications
  • Low Cost Due to Wafer-Llevel Trimming
  • Operates from 4.0V to 10V
  • Less than 120 μA Current Drain
  • Low Self-Heating, 0.20°C in Still Air
  • Nonlinearity Only ±0.8°C Max Over Temp
  • Low Impedance Output, 20Ω for 1 mA Load

Description for the LM45

The LM45 series are precision integrated-circuit temperature sensors, whose output voltage is linearly proportional to the Celsius (Centigrade) temperature. The LM45 does not require any external calibration or trimming to provide accuracies of ±2°C at room temperature and ±3°C over a full −20 to +100°C temperature range. Low cost is assured by trimming and calibration at the wafer level. The LM45's low output impedance, linear output, and precise inherent calibration make interfacing to readout or control circuitry especially easy. It can be used with a single power supply, or with plus and minus supplies. As it draws only 120 μA from its supply, it has very low self-heating, less than 0.2°C in still air. The LM45 is rated to operate over a −20° to +100°C temperature range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM45BIM3/NOPB OBSOLETE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more