LM4510

ACTIVE

Synchronous Step-Up DC/DC Converter with True Shutdown Isolation

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 850 Switching frequency (max) (kHz) 1200 Features Adjustable soft start, Enable, Synchronous Rectification Vout (min) (V) 1.265 Vout (max) (V) 18 Iq (typ) (µA) 1700 Duty cycle (max) (%) 94 Switch current limit (typ) (A) 1.2
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 850 Switching frequency (max) (kHz) 1200 Features Adjustable soft start, Enable, Synchronous Rectification Vout (min) (V) 1.265 Vout (max) (V) 18 Iq (typ) (µA) 1700 Duty cycle (max) (%) 94 Switch current limit (typ) (A) 1.2
WSON (DSC) 10 9 mm² 3 x 3
  • 18 V@ 80 mA from 3.2 V Input
  • 5 V @ 280 mA from 3.2 V Input
  • No External Schottky Diode Required
  • 85% Peak Efficiency
  • Soft Start
  • True Shutdown Isolation
  • Stable with Small Ceramic or Tantalum
    Output Capacitors
  • Output Short-Circuit Protection
  • Feedback Fault Protection
  • Input Undervoltage Lock Out
  • Thermal Shutdown
  • 0.002-µA Shutdown Current
  • Wide Input Voltage Range: 2.7 V to 5.5 V
  • 1-MHz Fixed Frequency Operation
  • Low-profile 10-pin WSON Package
    (3 mm × 3 mm × 0.8 mm)
  • 18 V@ 80 mA from 3.2 V Input
  • 5 V @ 280 mA from 3.2 V Input
  • No External Schottky Diode Required
  • 85% Peak Efficiency
  • Soft Start
  • True Shutdown Isolation
  • Stable with Small Ceramic or Tantalum
    Output Capacitors
  • Output Short-Circuit Protection
  • Feedback Fault Protection
  • Input Undervoltage Lock Out
  • Thermal Shutdown
  • 0.002-µA Shutdown Current
  • Wide Input Voltage Range: 2.7 V to 5.5 V
  • 1-MHz Fixed Frequency Operation
  • Low-profile 10-pin WSON Package
    (3 mm × 3 mm × 0.8 mm)

The LM4510 is a current mode step-up DC/DC converter with a 1.2-A internal NMOS switch designed to deliver up to 120 mA at 16 V from a Li-Ion battery.

The device’s synchronous switching operation (no external Schottky diode) at heavy-load, and non-synchronous switching operation at light-load, maximizes power efficiency.

True shutdown function by synchronous FET and related circuitry ensures input and output isolation.

A programmable soft-start circuit allows the user to limit the amount of inrush current during start-up. The output voltage can be adjusted by external resistors.

The LM4510 features advanced short-circuit protection to maximize safety during output to ground short condition. During shutdown the feedback resistors and the load are disconnected from the input to prevent leakage current paths to ground.

The LM4510 is a current mode step-up DC/DC converter with a 1.2-A internal NMOS switch designed to deliver up to 120 mA at 16 V from a Li-Ion battery.

The device’s synchronous switching operation (no external Schottky diode) at heavy-load, and non-synchronous switching operation at light-load, maximizes power efficiency.

True shutdown function by synchronous FET and related circuitry ensures input and output isolation.

A programmable soft-start circuit allows the user to limit the amount of inrush current during start-up. The output voltage can be adjusted by external resistors.

The LM4510 features advanced short-circuit protection to maximize safety during output to ground short condition. During shutdown the feedback resistors and the load are disconnected from the input to prevent leakage current paths to ground.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited and true disconnection feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM4510 Synchronous Step-Up DC/DC Converter with True Shutdown Isolation datasheet (Rev. D) PDF | HTML 12 Nov 2014
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-1697 LM4510 Evaluation Board (Rev. A) 01 May 2013
Application note Designing Energy-Efficient Handheld Illum Solutions (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos