Product details

Haptic actuator type ERM, LRA Input signal Analog, PWM Vs (min) (V) 2.4 Vs (max) (V) 5.5 Vout (max) (V) 5.3 Iq (typ) (mA) 2.5 Shutdown current (ISD) (µA) 0.1 Startup time (ms) 2.4 Operating temperature range (°C) -40 to 85 Rating Catalog
Haptic actuator type ERM, LRA Input signal Analog, PWM Vs (min) (V) 2.4 Vs (max) (V) 5.5 Vout (max) (V) 5.3 Iq (typ) (mA) 2.5 Shutdown current (ISD) (µA) 0.1 Startup time (ms) 2.4 Operating temperature range (°C) -40 to 85 Rating Catalog
WQFN (NGP) 8 4 mm² 2 x 2
  • Output Short Circuit Protection
  • High Output Current Capability
  • Wide Output Voltage Range
  • Fast Turn on Time
  • Output Short Circuit Protection
  • Low Power Shutdown Mode
  • Minimum External Components
  • Available in Space-Saving WSON Package

Key Specifications

  • High Output Current @ VDD = 3V: 192 mA
  • Fast Turn On Time @ 3V: 2.4 ms
  • Quiescent Power Supply Current @ 3V: 1.9 mA
  • Shutdown Current: 0.1 µA (Typ)

All trademarks are the property of their respective owners.

  • Output Short Circuit Protection
  • High Output Current Capability
  • Wide Output Voltage Range
  • Fast Turn on Time
  • Output Short Circuit Protection
  • Low Power Shutdown Mode
  • Minimum External Components
  • Available in Space-Saving WSON Package

Key Specifications

  • High Output Current @ VDD = 3V: 192 mA
  • Fast Turn On Time @ 3V: 2.4 ms
  • Quiescent Power Supply Current @ 3V: 1.9 mA
  • Shutdown Current: 0.1 µA (Typ)

All trademarks are the property of their respective owners.

The LM4570 is a single supply motor driver for improved sensory experience in mobile phones and other handheld devices. The LM4570 is capable of driving up to 192mA while operating from a 3V supply. Near rail-to-rail output swing under load ensures sufficient voltage drive for most DC motors, while the differential output drive allows the voltage polarity across the motor to be reversed quickly. Reversing the voltage gives the LM4570 the ability to drive a motor both clock-wise and counter clock-wise from a single supply.

The LM4570 features fast turn on time, and a wide input voltage range for precise speed control. A low power shutdown mode minimizes power consumption.

Thermal and output short circuit protection prevents the device from being damaged during fault conditions.

The LM4570 is a single supply motor driver for improved sensory experience in mobile phones and other handheld devices. The LM4570 is capable of driving up to 192mA while operating from a 3V supply. Near rail-to-rail output swing under load ensures sufficient voltage drive for most DC motors, while the differential output drive allows the voltage polarity across the motor to be reversed quickly. Reversing the voltage gives the LM4570 the ability to drive a motor both clock-wise and counter clock-wise from a single supply.

The LM4570 features fast turn on time, and a wide input voltage range for precise speed control. A low power shutdown mode minimizes power consumption.

Thermal and output short circuit protection prevents the device from being damaged during fault conditions.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4570 Single-Ended Input Motor Driver datasheet (Rev. C) 08 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​