Product details

Speaker channels (max) Mono Rating Catalog Load (min) (Ω) 4 Output power (W) 3 SNR (dB) 93 THD + N at 1 kHz (%) 0.35 Iq (typ) (mA) 7 Control interface Hardware Analog supply (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 PSRR (dB) 68 Operating temperature range (°C) -40 to 85
Speaker channels (max) Mono Rating Catalog Load (min) (Ω) 4 Output power (W) 3 SNR (dB) 93 THD + N at 1 kHz (%) 0.35 Iq (typ) (mA) 7 Control interface Hardware Analog supply (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 PSRR (dB) 68 Operating temperature range (°C) -40 to 85
DSBGA (YZR) 9 3.0625 mm² 1.75 x 1.75 WSON (NGQ) 8 9 mm² 3 x 3
  • No Output Filter Required for Inductive Loads
  • Externally Configurable Gain
  • Very Fast Turn on Time: 1.35ms (Typ)
  • Minimum External Components
  • "Click and Pop" Suppression Circuitry
  • Micro-Power Shutdown Mode
  • Short Circuit Protection
  • Available in Space-Saving DSBGA and WSON Packages

Key Specifications

  • Efficiency at 3.6V, 100mW into 8Ω Speaker, 77% (Typ)
  • Efficiency at 3.6V, 600mW into 8Ω Speaker, 88% (Typ)
  • Efficiency at 5V, 1W into 8Ω Speaker, 87% (Typ)
  • Quiescent Current, 3.6V Supply, 4.8mA (Typ)
  • Total Shutdown Power Supply Current, 0.01µA (Typ)
  • Single Supply Range, 2.4 to 5.5V

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • No Output Filter Required for Inductive Loads
  • Externally Configurable Gain
  • Very Fast Turn on Time: 1.35ms (Typ)
  • Minimum External Components
  • "Click and Pop" Suppression Circuitry
  • Micro-Power Shutdown Mode
  • Short Circuit Protection
  • Available in Space-Saving DSBGA and WSON Packages

Key Specifications

  • Efficiency at 3.6V, 100mW into 8Ω Speaker, 77% (Typ)
  • Efficiency at 3.6V, 600mW into 8Ω Speaker, 88% (Typ)
  • Efficiency at 5V, 1W into 8Ω Speaker, 87% (Typ)
  • Quiescent Current, 3.6V Supply, 4.8mA (Typ)
  • Total Shutdown Power Supply Current, 0.01µA (Typ)
  • Single Supply Range, 2.4 to 5.5V

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LM4670 is a fully integrated single-supply high efficiency switching audio amplifier. It features an innovative modulator that eliminates the LC output filter used with typical switching amplifiers. Eliminating the output filter reduces external component count, simplifies circuit design, and reduces board area. The LM4670 processes analog inputs with a delta-sigma modulation technique that lowers output noise and THD when compared to conventional pulse width modulators.

The LM4670 is designed to meet the demands of mobile phones and other portable communication devices. Operating on a single 5V supply, it is capable of driving a 4Ω speaker load at a continuous average output of 2.3W with less than 1% THD+N. Its flexible power supply requirements allow operation from 2.4V to 5.5V.

The LM4670 has high efficiency with speaker loads compared to a typical Class AB amplifier. With a 3.6V supply driving an 8Ω speaker, the IC's efficiency for a 100mW power level is 77%, reaching 88% at 600mW output power.

The LM4670 features a low-power consumption shutdown mode. Shutdown may be enabled by driving the Shutdown pin to a logic low (GND).

The gain of the LM4670 is externally configurable which allows independent gain control from multiple sources by summing the signals.

The LM4670 is a fully integrated single-supply high efficiency switching audio amplifier. It features an innovative modulator that eliminates the LC output filter used with typical switching amplifiers. Eliminating the output filter reduces external component count, simplifies circuit design, and reduces board area. The LM4670 processes analog inputs with a delta-sigma modulation technique that lowers output noise and THD when compared to conventional pulse width modulators.

The LM4670 is designed to meet the demands of mobile phones and other portable communication devices. Operating on a single 5V supply, it is capable of driving a 4Ω speaker load at a continuous average output of 2.3W with less than 1% THD+N. Its flexible power supply requirements allow operation from 2.4V to 5.5V.

The LM4670 has high efficiency with speaker loads compared to a typical Class AB amplifier. With a 3.6V supply driving an 8Ω speaker, the IC's efficiency for a 100mW power level is 77%, reaching 88% at 600mW output power.

The LM4670 features a low-power consumption shutdown mode. Shutdown may be enabled by driving the Shutdown pin to a logic low (GND).

The gain of the LM4670 is externally configurable which allows independent gain control from multiple sources by summing the signals.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4670  Filterless High Efficiency 3W Switching Audio Amplifier datasheet (Rev. C) 02 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​