9-pin (YFQ) package image

LM4673TM/NOPB ACTIVE

2.65-W, mono, analog input Class-D speaker amp

ACTIVE Custom reel may be available
Same as: LM4673TM/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM4673TMX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFQ) | 9
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the LM4673

  • Mono Class D Operation
  • No Output Filter Required for Inductive Loads
  • Externally Configurable Gain
  • Very Fast Turn On Time: 17μs (typ)
  • Minimum External Components
  • "Click and Pop" Suppression Circuitry
  • Micro-Power Shutdown Mode
  • Available in Space-Saving 0.4mm Pitch DSBGA and WSON Packages

Key Specifications

  • Efficiency at 3.6V, 400mW into 8Ω Speaker 88% (typ)
  • Efficiency at 3.6V, 100mW into 8Ω Speaker 80% (typ)
  • Efficiency at 5V, 1W into 8Ω Speaker 86% (typ)
  • Quiescent Current, 3.6V Supply 2.1mA (typ)
  • Total Shutdown Power Supply Current
    0.01µA (typ)
  • Single Supply Range 2.4V to 5.5V
  • PSRR, f = 217Hz 78dB

All trademarks are the property of their respective owners.

Description for the LM4673

The LM4673 is a single supply, high efficiency, 2.65W, mono, Class D audio amplifier. A low noise, filterless PWM architecture eliminates the output filter, reducing external component count, board area consumption, system cost, and simplifying design.

The LM4673 is designed to meet the demands of mobile phones and other portable communication devices. Operating on a single 5V supply, it is capable of driving a 4Ω speaker load at a continuous average output of 2.1W with less than 1% THD+N. Its flexible power supply requirements allow operation from 2.4V to 5.5V.

The LM4673 has high efficiency with speaker loads compared to a typical Class AB amplifier. With a 3.6V supply driving an 8Ω speaker, the IC's efficiency for a 100mW power level is 80%, reaching 88% at 400mW output power.

The LM4673 features a low-power consumption shutdown mode. Shutdown may be enabled by driving the Shutdown pin to a logic low (GND).

The gain of the LM4673 is externally configurable which allows independent gain control from multiple sources by summing the signals. Output short circuit and thermal overload protection prevent the device from damage during fault conditions.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM4673TMX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more