16-pin (YZR) package image

LM4674TLX/NOPB ACTIVE

Filterless 2.5 Stereo Class D Audio Power Amplifier

ACTIVE Custom reel may be available
Same as: LM4674TLX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZR) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM4674

  • Output Short Circuit Protection
  • Stereo Class D Operation
  • No Output Filter Required
  • Logic Selectable Gain
  • Independent Shutdown Control
  • Minimum External Components
  • Click and Pop Suppression
  • Micro-Power Shutdown
  • Available in Space-Saving 2mm x 2mm x 0.6mm DSBGA, and 4mm x 4mm x 0.8mm WQFN Packages

Description for the LM4674

  • Efficiency at 3.6V, 100mW into 8Ω: 80% (typ)
  • Efficiency at 3.6V, 500mW into 8Ω: 85% (typ)
  • Efficiency at 5V, 1W into 8Ω: 85% (typ)
  • Quiescent Power Supply Current at 3.6V supply: 4mA
  • Power Output at VDD = 5V, RL = 4Ω, THD ≤ 10%: 2.5W (typ)
  • Shutdown Current: 0.03µA (typ)

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more