Product details

Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Speaker channels (max) Mono Architecture Class H Audio input type Analog Input Shutdown current (ISD) (µA) 0.5 PSRR (dB) 75 Iq (typ) (mA) 2.7 Operating temperature range (°C) -40 to 85 Rating Catalog
Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Speaker channels (max) Mono Architecture Class H Audio input type Analog Input Shutdown current (ISD) (µA) 0.5 PSRR (dB) 75 Iq (typ) (mA) 2.7 Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZR) 12 3.9375 mm² 2.25 x 1.75
  • Class H Driver
  • Integrated Boost Converter
  • Bridge-tied Load Output
  • Differential Input
  • Three Pin-Programmable Gains
  • Low Supply Current
  • Minimum External components
  • Micro-Power Shutdown
  • Thermal Overload Protection
  • Available in Space-Saving 12-bump DSBGA Package
  • Class H Driver
  • Integrated Boost Converter
  • Bridge-tied Load Output
  • Differential Input
  • Three Pin-Programmable Gains
  • Low Supply Current
  • Minimum External components
  • Micro-Power Shutdown
  • Thermal Overload Protection
  • Available in Space-Saving 12-bump DSBGA Package

The LM48580 is a fully differential, high voltage driver for piezo actuators and ceramic speakers for portable multi-media devices. Part of TI’s Powerwise™ product line, the LM48580 Class H architecture offers significant power savings compared to traditional Class AB amplifiers. The device provides 30 VP-P output drive while consuming just 15 mW of quiescent power.

The LM48580 is a single supply driver with an integrated boost converter which allows the device to deliver 30 VP-P from a single 3.6 V supply.

The LM48580 has three pin-programmable gain settings and a low power Shutdown mode that reduces quiescent current consumption to 0.1 µA. The LM48580 is available in an ultra-small 12-bump DSBGA package.

The LM48580 is a fully differential, high voltage driver for piezo actuators and ceramic speakers for portable multi-media devices. Part of TI’s Powerwise™ product line, the LM48580 Class H architecture offers significant power savings compared to traditional Class AB amplifiers. The device provides 30 VP-P output drive while consuming just 15 mW of quiescent power.

The LM48580 is a single supply driver with an integrated boost converter which allows the device to deliver 30 VP-P from a single 3.6 V supply.

The LM48580 has three pin-programmable gain settings and a low power Shutdown mode that reduces quiescent current consumption to 0.1 µA. The LM48580 is available in an ultra-small 12-bump DSBGA package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM48580 Boomer Audio Power Amplifier Series High Efficiency Class H, High Voltage, Haptic Piezo Actuator / Ceramic Speaker Driver datasheet (Rev. B) PDF | HTML 14 Feb 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM48580EVM — LM48580 High Votlage Driver for Ceramic Speakers and Piezo Actuators

The LM48580EVM evaluation module provides users with a simplistic design that is capable of assessing all the features of the LM48580 through hardware settings. The LM48580 can drive up to 30Vp-p output while consuming just 2.7 mA of quiescent current from a 3.6-V supply. The gain and shutdown pins (...)
User guide: PDF
Not available on TI.com
Simulation model

LM48580 TINA-TI Reference Design

SNAM108.TSC (47 KB) - TINA-TI Reference Design
Simulation model

LM48580 TINA-TI Spice Model

SNAM107.ZIP (16 KB) - TINA-TI Spice Model
Simulation model

LM48580 Unencrypted PSpice Model Package (Rev. A)

SNAM106A.ZIP (20 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos