16-pin (D) package image

LM4860M

1-W, mono, analog input Class-AB audio amplifier with headphone sense

Same as: LM4860M.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More LM4860 information

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -20 to 85
Package qty | Carrier 48 | TUBE

Features for the LM4860

  • No Output Coupling Capacitors, Bootstrap Capacitors, or Snubber Circuits are Necessary
  • Small Outline (SO) Packaging
  • Compatible with PC Power Supplies
  • Thermal Shutdown Protection Circuitry
  • Unity-Gain Stable
  • External Gain Configuration Capability
  • Two Headphone Control Inputs and Headphone Sensing Output

Key Specifications

  • THD+N at 1W Continuous Average
  • Output Power into 8Ω: 1% (Max)
  • Instantaneous Peak Output Power:  > 2 W
  • Shutdown Current:  0.6 μA (typ)

All trademarks are the property of their respective owners.

Description for the LM4860

The LM4860 is a bridge-connected audio power amplifier capable of delivering 1W of continuous average power to an 8Ω load with less than 1% THD+N over the audio spectrum from a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components using surface mount packaging. Since the LM4860 does not require output coupling capacitors, bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.

The LM4860 features an externally controlled, low-power consumption shutdown mode, as well as an internal thermal shutdown protection mechanism. It also includes two headphone control inputs and a headphone sense output for external monitoring.

The unity-gain stable LM4860 can be configured by external gain setting resistors for differential gains of up to 10 without the use of external compensation components. Higher gains may be achieved with suitable compensation.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more