Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 3 Output power (W) 2.7 SNR (dB) 98 THD + N at 1 kHz (%) 0.3 Iq (typ) (mA) 5.8 Control interface Hardware Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 67 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 3 Output power (W) 2.7 SNR (dB) 98 THD + N at 1 kHz (%) 0.3 Iq (typ) (mA) 5.8 Control interface Hardware Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 67 Operating temperature range (°C) -40 to 85
WQFN (NHW) 24 20 mm² 5 x 4
  • Stereo Headphone Amplifier Mode
  • “Click and Pop” Suppression Circuitry
  • Unity-Gain Stable
  • Thermal Shutdown Protection Circuitry
  • SOIC, TSSOP, exposed-DAP TSSOP, and WQFN packages

Key Specifications

  • PO at 1% THD+N
    • LM4863LQ, 3Ω, 4Ω loads: 2.5W(typ), 2.2W(typ)
    • LM4863MTE, 3Ω, 4Ω loads: 2.5W(typ), 2.2W(typ)
    • LM4863MTE, 8Ω load: 1.1W(typ)
    • LM4863, 8Ω: 1.1W(typ)
  • Single-ended mode THD+N at 75mW into 32Ω: 0.5%(max)
  • Shutdown current: 0.7μA(typ)
  • Supply voltage range: 2.0V to 5.5V

All trademarks are the property of their respective owners.

  • Stereo Headphone Amplifier Mode
  • “Click and Pop” Suppression Circuitry
  • Unity-Gain Stable
  • Thermal Shutdown Protection Circuitry
  • SOIC, TSSOP, exposed-DAP TSSOP, and WQFN packages

Key Specifications

  • PO at 1% THD+N
    • LM4863LQ, 3Ω, 4Ω loads: 2.5W(typ), 2.2W(typ)
    • LM4863MTE, 3Ω, 4Ω loads: 2.5W(typ), 2.2W(typ)
    • LM4863MTE, 8Ω load: 1.1W(typ)
    • LM4863, 8Ω: 1.1W(typ)
  • Single-ended mode THD+N at 75mW into 32Ω: 0.5%(max)
  • Shutdown current: 0.7μA(typ)
  • Supply voltage range: 2.0V to 5.5V

All trademarks are the property of their respective owners.

The LM4863 is a dual bridge-connected audio power amplifier which, when connected to a 5V supply, will deliver 2.2W to a 4Ω load or 2.5W to a 3Ω load with less than 1.0% THD+N (see below). In addition, the headphone input pin allows the amplifiers to operate in single-ended mode when driving stereo headphones.

Boomer audio power amplifiers were designed specifically to provide high quality output power from a surface mount package while requiring few external components. To simplify audio system design, the LM4863 combines dual bridge speaker amplifiers and stereo headphone amplifiers on one chip.

The LM4863 features an externally controlled, low-power consumption shutdown mode, a stereo headphone amplifier mode, and thermal shutdown protection. It also utilizes circuitry to reduce “clicks and pops” during device turn-on.

The LM4863 is a dual bridge-connected audio power amplifier which, when connected to a 5V supply, will deliver 2.2W to a 4Ω load or 2.5W to a 3Ω load with less than 1.0% THD+N (see below). In addition, the headphone input pin allows the amplifiers to operate in single-ended mode when driving stereo headphones.

Boomer audio power amplifiers were designed specifically to provide high quality output power from a surface mount package while requiring few external components. To simplify audio system design, the LM4863 combines dual bridge speaker amplifiers and stereo headphone amplifiers on one chip.

The LM4863 features an externally controlled, low-power consumption shutdown mode, a stereo headphone amplifier mode, and thermal shutdown protection. It also utilizes circuitry to reduce “clicks and pops” during device turn-on.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPA2008D2 ACTIVE 3-W, stereo, analog input Class-D audio amplifier with DC volume control This product is a Class-D audio amplifier with similar output power, does not include headphone output, and has DC gain control instead of a feedback resistor.
TPA2012D2 ACTIVE 2.1-W, stereo, analog input Class-D audio amp with selectable gain This product is a Class-D audio amplifier with similar output power, does not include headphone output and has selectable gain rather than a feedback resistor.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4863   Dual 2.2W Audio Amplifier Plus Stereo Headphone Function datasheet (Rev. F) 02 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​