8-pin (DGK) package image

LM4864MM

725-mW, mono, analog input, Class-AB audio amplifier

Same as: LM4864MM.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More LM4864 information

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the LM4864

  • VSSOP, SOIC, PDIP, and WSON Packaging
  • No Output Coupling Capacitors, Bootstrap Capacitors, or Snubber Circuits are Necessary
  • Thermal Shutdown Protection Circuitry
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  • PO at 1% THD+N with VDD = 5V, 1kHz
    • LM4864LD, 4Ω load 625 mW (typ)
    • LM4864LD, 8Ω load 725 mW (typ)
    • LM4864M & LM4864N, 8Ω load 675 mW (typ)
    • LM4864MM, 8Ω load 300 mW (typ)
    • LM4864, 16Ω load 550 mW (typ)
    • Shutdown current 0.7 µA (typ)

All trademarks are the property of their respective owners. Boomer is a trademark of Texas Instruments.

Description for the LM4864

The LM4864 is a bridged audio power amplifier capable of delivering 725mW of continuous average power into an 8Ω load with 1% THD+N from a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power from a low supply voltage while requiring a minimal amount of external components. Since the LM4864 does not require output coupling capacitors, bootstrap capacitors or snubber networks, it is optimally suited for low-power portable applications.

The LM4864 features an externally controlled, low power consumption shutdown mode, and thermal shutdown protection.

The closed loop response of the unity-gain stable LM4864 can be configured by external gain-setting resistors. The device is available in multiple package types to suit various applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more