Product details

Output power (W) 0.11 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 8 PSRR (dB) 50 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 0.7 Architecture Class-AB Iq per channel (typ) (mA) 1.8
Output power (W) 0.11 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 8 PSRR (dB) 50 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 0.7 Architecture Class-AB Iq per channel (typ) (mA) 1.8
SOIC (D) 8 29.4 mm² 4.9 x 6
  • No Bootstrap Capacitors or Snubber Circuits are Necessary
  • Small Outline (SOIC) and PDIP Packaging
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  • THD+N at 1kHz at 200mW Continuous Average Output Power into 8Ω: 0.1% (max)
  • THD+N at 1kHz at 85mW Continuous Average Output Power into 32Ω: 0.1% (typ)
  • Output Power at 10% THD+N at 1kHz into 8Ω 325 mW (typ)
  • Shutdown Current 0.7 µA (typ)
  • 2.7V to 5.5V Supply Voltage Range

All trademarks are the property of their respective owners.

  • No Bootstrap Capacitors or Snubber Circuits are Necessary
  • Small Outline (SOIC) and PDIP Packaging
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  • THD+N at 1kHz at 200mW Continuous Average Output Power into 8Ω: 0.1% (max)
  • THD+N at 1kHz at 85mW Continuous Average Output Power into 32Ω: 0.1% (typ)
  • Output Power at 10% THD+N at 1kHz into 8Ω 325 mW (typ)
  • Shutdown Current 0.7 µA (typ)
  • 2.7V to 5.5V Supply Voltage Range

All trademarks are the property of their respective owners.

The LM4880 is a dual audio power amplifier capable of delivering typically 250mW per channel of continuous average power to an 8Ω load with 0.1% THD+N using a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components using surface mount packaging.

Since the LM4880 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.

The LM4880 features an externally controlled, low-power consumption shutdown mode, as well as an internal thermal shutdown protection mechanism.

The unity-gain stable LM4880 can be configured by external gain-setting resistors.

The LM4880 is a dual audio power amplifier capable of delivering typically 250mW per channel of continuous average power to an 8Ω load with 0.1% THD+N using a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components using surface mount packaging.

Since the LM4880 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.

The LM4880 features an externally controlled, low-power consumption shutdown mode, as well as an internal thermal shutdown protection mechanism.

The unity-gain stable LM4880 can be configured by external gain-setting resistors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM4880   Dual 250 mW Audio Power Amplifier with Shutdown Mode datasheet (Rev. C) 02 May 2013
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos