16-pin (YZR) package image

LM49120TL/NOPB ACTIVE

1.3-W, stereo, analog input Class-AB audio amplifier with I2C interface

ACTIVE Custom reel may be available
Same as: LM49120TL/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM49120TLX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM49120 information

Packaging information

Package | Pins DSBGA (YZR) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the LM49120

  • RF Immunity
  • Selectable OCL/SE Headphone Drivers
  • 32 Step Volume Control
  • Click and Pop Suppression
  • Independent Speaker and Headphone Gain Settings
  • Minimum External Components
  • Thermal Over Load Protection
  • Micro-power Shutdown
  • Space Saving 16–bump DSBGA Package
  • Thermal Shutdown Protection
  • Micro-power Shutdown
  • I2C Control Interface

Key Specifications

  • Output Power at VDD = 5V:
    • Speaker: RL = 8Ω BTL, THD+N ≤ 1%: 1.3W (typ)
    • Headphone: RL = 32Ω, SE, THD+N ≤ 1%: 85mW (typ)
  • Output Power at VDD = 3.6V:
    • Speaker: RL = 8Ω, BTL, THD+N ≤ 1%: 632mW (typ)
  • Output Power at VDD = 3.3V:
    • Speaker: RL = 8Ω, BTL, THD+N ≤ 1%: 540mW (typ)
    • Headphone: RL = 32Ω, OCL/SE, THD+N ≤ 1%: 35mW (typ)

All trademarks are the property of their respective owners.

Description for the LM49120

The LM49120 is a compact audio subsystem designed for portable handheld applications such as cellular phones. The LM49120 combines a mono 1.3W speaker amplifier, stereo 85mW/ch output capacitorless headphone amplifier, 32 step volume control, and an input mixer/multiplexer into a single 16–bump DSBGA package.

The LM49120 has three input channels: two single-ended stereo inputs and a differential mono input. Each input features a 32-step digital volume control. The headphone output stage features an 8 step (-18dB – 0dB) attenuator, while the speaker output stage has two selectable (0dB/+6dB) gain settings. The digital volume control and mode control are programmed through a two-wire I2C compatible interface.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM49120TLX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more