Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 Load (min) (Ω) 8 Output power (W) 1.25 SNR (dB) 102 THD + N at 1 kHz (%) 0.015 Iq (typ) (mA) 4 Control interface I2C Closed/open loop Open Analog supply (min) (V) 1.7 Analog supply voltage (max) (V) 5.5 PSRR (dB) 91 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 Load (min) (Ω) 8 Output power (W) 1.25 SNR (dB) 102 THD + N at 1 kHz (%) 0.015 Iq (typ) (mA) 4 Control interface I2C Closed/open loop Open Analog supply (min) (V) 1.7 Analog supply voltage (max) (V) 5.5 PSRR (dB) 91 Operating temperature range (°C) -40 to 85
DSBGA (YZR) 20 6.1875 mm² 2.75 x 2.25
  • E2S Class D Amplifier
  • Ground Referenced Outputs — Eliminates Output Coupling Capacitors
  • I2C Programmable No Clip Function with Clip Control
  • Voltage Limiter Speaker Protection
  • I2C Volume and Mode Control
  • Ear Piece Amplifier
  • Advanced Click-and-Pop Suppression
  • Low Supply Current
  • Micro-Power Shutdown
  • 20-bump DSBGA Package

Key Specifications

  • Output Power at VDD = 3.3V THD+N ≤ 1%
    • LS Mode, RL = 8Ω 520mW (Typ)
    • HP Mode, RL = 32Ω 40mW (Typ)
  • Output Power at VDD = 5V THD+N ≤ 1%
    • LS Mode, RL = 8Ω 1.25W (Typ)
    • HP Mode, RL = 32Ω 42mW (Typ)
  • Output Offset
    • LS Mode 15 6mV (Typ)
    • HP Mode 15 2mV (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • E2S Class D Amplifier
  • Ground Referenced Outputs — Eliminates Output Coupling Capacitors
  • I2C Programmable No Clip Function with Clip Control
  • Voltage Limiter Speaker Protection
  • I2C Volume and Mode Control
  • Ear Piece Amplifier
  • Advanced Click-and-Pop Suppression
  • Low Supply Current
  • Micro-Power Shutdown
  • 20-bump DSBGA Package

Key Specifications

  • Output Power at VDD = 3.3V THD+N ≤ 1%
    • LS Mode, RL = 8Ω 520mW (Typ)
    • HP Mode, RL = 32Ω 40mW (Typ)
  • Output Power at VDD = 5V THD+N ≤ 1%
    • LS Mode, RL = 8Ω 1.25W (Typ)
    • HP Mode, RL = 32Ω 42mW (Typ)
  • Output Offset
    • LS Mode 15 6mV (Typ)
    • HP Mode 15 2mV (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LM49151 is a fully integrated audio subsystem designed for portable handheld applications such as cellular phones. The LM49151 combines a 1.25W mono E2S class D amplifier, 125mW Class AB earpiece driver, 42mW/channel stereo ground referenced headphone drivers, volume control, input mixer/multiplexer, and speaker protection into a single device.

The LM49151 class D speaker amplifier features Texas Instruments' unique Automatic Level Control (ALC) that provides both a I2C programmable no-clip feature with Clip Controls and speaker protection. The E2S (Enhanced Emission Suppression) class D amplifier features a patented, ultra low EMI PWM architecture that significantly reduces RF emissions while preserving audio quality and efficiency while delivering 1.25W into an 8Ω load with <1% THD+N with a 5V supply. The 42mW/channel headphone drivers feature Texas Instruments' ground referenced architecture that creates a ground-referenced output from a single supply, eliminating the need for bulky and expensive DC-blocking capacitors, saving space and minimizing system cost.

The LM49151 features separate volume controls for the loudspeaker and headphone inputs. Mode selection, shutdown control, and volume are controlled through an I2C compatible interface. The LM49151's superior click and pop suppression eliminates audible transients on power-up/down and during shutdown.

The LM49151 is a fully integrated audio subsystem designed for portable handheld applications such as cellular phones. The LM49151 combines a 1.25W mono E2S class D amplifier, 125mW Class AB earpiece driver, 42mW/channel stereo ground referenced headphone drivers, volume control, input mixer/multiplexer, and speaker protection into a single device.

The LM49151 class D speaker amplifier features Texas Instruments' unique Automatic Level Control (ALC) that provides both a I2C programmable no-clip feature with Clip Controls and speaker protection. The E2S (Enhanced Emission Suppression) class D amplifier features a patented, ultra low EMI PWM architecture that significantly reduces RF emissions while preserving audio quality and efficiency while delivering 1.25W into an 8Ω load with <1% THD+N with a 5V supply. The 42mW/channel headphone drivers feature Texas Instruments' ground referenced architecture that creates a ground-referenced output from a single supply, eliminating the need for bulky and expensive DC-blocking capacitors, saving space and minimizing system cost.

The LM49151 features separate volume controls for the loudspeaker and headphone inputs. Mode selection, shutdown control, and volume are controlled through an I2C compatible interface. The LM49151's superior click and pop suppression eliminates audible transients on power-up/down and during shutdown.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Mono Class D Audio Subsys w/Earpiece Drvr, Grnd Ref Hphne Amps, Spkr Pro datasheet (Rev. F) 21 Mar 2013
User guide AN-1964 LM49151 Demonstration Board and Software Guide (Rev. A) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos