Product details

Output power (W) 0.085 Analog supply (min) (V) 0.9 Analog supply voltage (max) (V) 2.5 Load (min) (Ω) 8 PSRR (dB) 66 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 0.02 Architecture Class-AB Iq per channel (typ) (mA) 0.5
Output power (W) 0.085 Analog supply (min) (V) 0.9 Analog supply voltage (max) (V) 2.5 Load (min) (Ω) 8 PSRR (dB) 66 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 0.02 Architecture Class-AB Iq per channel (typ) (mA) 0.5
VSSOP (DGS) 10 14.7 mm² 3 x 4.9 WSON (NGY) 10 9 mm² 3 x 3
  • Single-Cell 0.9V to 2.5V Battery Operation
  • BTL Mode for Mono Speaker
  • Single-Ended Headphone Operation with Coupling Capacitors
  • Unity-Gain Stable
  • "Click and Pop" Suppression Circuitry
  • Active-Low Micropower Shutdown
  • Low Current, Active-Low Mute Mode
  • Thermal Shutdown Protection Circuitry

Key Specifications

  • Mono-BTL Output Power
  •  (RL=8Ω, VDD=1.5V, THD+N=1%), 85mW (typ)
  • Stereo Headphone Output Power
  •  (RL=16Ω, VDD=1.5V, THD+N=1%), 14mW (typ)
  • Micropower Shutdown Current, 0.02µA (typ)
  • Supply Voltage Operating Range, 0.9V<VDD<2.5V
  • PSRR 1kHz, VDD=1.5V, 66dB (typ)

All trademarks are the property of their respective owners.

  • Single-Cell 0.9V to 2.5V Battery Operation
  • BTL Mode for Mono Speaker
  • Single-Ended Headphone Operation with Coupling Capacitors
  • Unity-Gain Stable
  • "Click and Pop" Suppression Circuitry
  • Active-Low Micropower Shutdown
  • Low Current, Active-Low Mute Mode
  • Thermal Shutdown Protection Circuitry

Key Specifications

  • Mono-BTL Output Power
  •  (RL=8Ω, VDD=1.5V, THD+N=1%), 85mW (typ)
  • Stereo Headphone Output Power
  •  (RL=16Ω, VDD=1.5V, THD+N=1%), 14mW (typ)
  • Micropower Shutdown Current, 0.02µA (typ)
  • Supply Voltage Operating Range, 0.9V<VDD<2.5V
  • PSRR 1kHz, VDD=1.5V, 66dB (typ)

All trademarks are the property of their respective owners.

The unity gain stable LM4916 is both a mono differential output (for bridge-tied loads or BTL) audio power amplifier and a Single Ended (SE) stereo headphone amplifier. Operating on a single 1.5V supply, the mono BTL mode delivers 85mW into an 8Ω load at 1% THD+N. In Single Ended stereo headphone mode, the amplifier delivers 14mW per channel into a 16Ω load at 1% THD+N.

With the LM4916 packaged in the MM and WSON packages, the customer benefits include low profile and small size. These packages minimize PCB area and maximizes output power.

The LM4916 features circuitry that reduces output transients ("clicks" and "pops") during device turn-on and turn-off, an externally controlled, low-power consumption, active-low shutdown mode, and thermal shutdown. Boomer audio power amplifiers are designed specifically to use few external components and provide high quality output power in a surface mount package.

The unity gain stable LM4916 is both a mono differential output (for bridge-tied loads or BTL) audio power amplifier and a Single Ended (SE) stereo headphone amplifier. Operating on a single 1.5V supply, the mono BTL mode delivers 85mW into an 8Ω load at 1% THD+N. In Single Ended stereo headphone mode, the amplifier delivers 14mW per channel into a 16Ω load at 1% THD+N.

With the LM4916 packaged in the MM and WSON packages, the customer benefits include low profile and small size. These packages minimize PCB area and maximizes output power.

The LM4916 features circuitry that reduces output transients ("clicks" and "pops") during device turn-on and turn-off, an externally controlled, low-power consumption, active-low shutdown mode, and thermal shutdown. Boomer audio power amplifiers are designed specifically to use few external components and provide high quality output power in a surface mount package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4916   1.5V, Mono 85mW BTL Output, 14mW Stereo Headphone Audio Amplifier datasheet (Rev. E) 01 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​