Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Control interface Hardware Output power (W) 1.5 THD + N at 1 kHz (%) 0.02 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Control interface Hardware Output power (W) 1.5 THD + N at 1 kHz (%) 0.02 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WQFN (NGP) 8 4 mm² 2 x 2
  • Fully Differential Amplification
  • Available in Space-saving WQFN Package
  • Ultra Low Current Shutdown Mode
  • Can Drive Capacitive Loads up to 100pF
  • Improved Pop & Click Circuitry Eliminates Noises During Turn-on and Turn-off Transitions
  • 2.4 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required

Key Specifications

  • Improved PSRR at 217Hz 85dB(typ)
  • Power Output at 5.0V @ 1% THD+N 1.1W(typ)
  • Power Output at 3.3V @ 1% THD+N 400mW(typ)
  • Shutdown Current 0.1μA(typ)

All trademarks are the property of their respective owners.

  • Fully Differential Amplification
  • Available in Space-saving WQFN Package
  • Ultra Low Current Shutdown Mode
  • Can Drive Capacitive Loads up to 100pF
  • Improved Pop & Click Circuitry Eliminates Noises During Turn-on and Turn-off Transitions
  • 2.4 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required

Key Specifications

  • Improved PSRR at 217Hz 85dB(typ)
  • Power Output at 5.0V @ 1% THD+N 1.1W(typ)
  • Power Output at 3.3V @ 1% THD+N 400mW(typ)
  • Shutdown Current 0.1μA(typ)

All trademarks are the property of their respective owners.

The LM4923 is a fully differential audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1.1 watt of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4923 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4923 features a low-power consumption shutdown mode. To facilitate this, Shutdown may be enabled by logic low. Additionally, the LM4923 features an internal thermal shutdown protection mechanism.

The LM4923 contains advanced pop & click circuitry which eliminates noises which would otherwise occur during turn-on and turn-off transitions.

The LM4923 is a fully differential audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1.1 watt of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4923 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4923 features a low-power consumption shutdown mode. To facilitate this, Shutdown may be enabled by logic low. Additionally, the LM4923 features an internal thermal shutdown protection mechanism.

The LM4923 contains advanced pop & click circuitry which eliminates noises which would otherwise occur during turn-on and turn-off transitions.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 1.1W Fully Differential Audio Power Amp w/Shutdown Select datasheet (Rev. E) 01 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​