LM49270

ACTIVE

2.3-W, stereo Class-D audio amp with 155-mW headphone amp & 3D enhancement

Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RSG) 28 25 mm² 5 x 5
  • Stereo filterless Class D amplifier
  • Selectable OCL/CC headphone amplifier
  • Headphone sense ability
  • National’s 3D Enhancement
  • RF suppression
  • I 2 C control interface
  • 32-step digital volume control
  • 6 Operating Modes
  • Output short circuit protection and thermal shutdown protection
  • Minimum external components
  • Click and Pop suppression
  • Micro-power shutdown
  • Independent speaker and headphone volume controls
  • Available in space-saving 28 pin LLP package

  • Stereo filterless Class D amplifier
  • Selectable OCL/CC headphone amplifier
  • Headphone sense ability
  • National’s 3D Enhancement
  • RF suppression
  • I 2 C control interface
  • 32-step digital volume control
  • 6 Operating Modes
  • Output short circuit protection and thermal shutdown protection
  • Minimum external components
  • Click and Pop suppression
  • Micro-power shutdown
  • Independent speaker and headphone volume controls
  • Available in space-saving 28 pin LLP package

  • The LM49270 is a fully integrated audio subsystem designed for stereo multimedia applications. The LM49270 combines a 2.2W stereo Class D amplifier with a 155mW stereo headphone amplifier, volume control, headphone sense, and National’s unique 3D sound enhancement into a single device. The LM49270 uses flexible I 2C control interface for multiple application requirements.

    The filterless stereo class D amplifiers delivers 2.2W/channel into a 4Ω load with less than 10% THD+N with a 5V supply. The headphone amplifier features National’s Output Capacitor-less (OCL) architecture that eliminates the output coupling capacitors required by traditional headphone amplifiers.

    The IC features a headphone sense input (HPS) that automatically detects the presence of a headphone and configures the device accordingly. The LM49270 can automatically switch from OCL headphone output to a line driver output. If the VOC pin is pulled to GND, the VOC amplifier is disabled and the VOC pin is internally set to GND. This feature allows the LM49270 to be used as a line driver in OCL mode without a GND conflict on the headphone jack sleeve. Additionally, the headphone amplifier can be configured as capacitively coupled (CC).

    The LM49270 features a 32 step volume control for the headphone and stereo outputs. The device mode select and volume are controlled through an I 2C compatible interface.

    Output short circuit and thermal shutdown protection prevent the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM49270 is available in a space saving 28-pin, 5x5mm LLP package.


    Key Specifications

    Stereo Class D Amplifier Efficiency:  
    VDD = 3.3V, 450mW/Ch into 8Ω 84%
    VDD = 5V, 1W/Ch into 8Ω 84%
    Quiescent Power Supply Current, VDD = 3.3V
    Speaker Mode 5.5mA
    Headphone Mode (OCL) 4mA
    Power Output/Channel, VDD = 5V  
    Class D Speaker amplifier:  
     RL = 4Ω, THD+N = 10% 2.2W
     RL = 8Ω, THD+N = 1% 1.06W
    Headphone amplifier:  
     RL = 16Ω, THD+N = 1% 155mW
     RL = 32Ω, THD+N = 1% 90mW
    Shutdown current 0.02μA

    The LM49270 is a fully integrated audio subsystem designed for stereo multimedia applications. The LM49270 combines a 2.2W stereo Class D amplifier with a 155mW stereo headphone amplifier, volume control, headphone sense, and National’s unique 3D sound enhancement into a single device. The LM49270 uses flexible I 2C control interface for multiple application requirements.

    The filterless stereo class D amplifiers delivers 2.2W/channel into a 4Ω load with less than 10% THD+N with a 5V supply. The headphone amplifier features National’s Output Capacitor-less (OCL) architecture that eliminates the output coupling capacitors required by traditional headphone amplifiers.

    The IC features a headphone sense input (HPS) that automatically detects the presence of a headphone and configures the device accordingly. The LM49270 can automatically switch from OCL headphone output to a line driver output. If the VOC pin is pulled to GND, the VOC amplifier is disabled and the VOC pin is internally set to GND. This feature allows the LM49270 to be used as a line driver in OCL mode without a GND conflict on the headphone jack sleeve. Additionally, the headphone amplifier can be configured as capacitively coupled (CC).

    The LM49270 features a 32 step volume control for the headphone and stereo outputs. The device mode select and volume are controlled through an I 2C compatible interface.

    Output short circuit and thermal shutdown protection prevent the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM49270 is available in a space saving 28-pin, 5x5mm LLP package.


    Key Specifications

    Stereo Class D Amplifier Efficiency:  
    VDD = 3.3V, 450mW/Ch into 8Ω 84%
    VDD = 5V, 1W/Ch into 8Ω 84%
    Quiescent Power Supply Current, VDD = 3.3V
    Speaker Mode 5.5mA
    Headphone Mode (OCL) 4mA
    Power Output/Channel, VDD = 5V  
    Class D Speaker amplifier:  
     RL = 4Ω, THD+N = 10% 2.2W
     RL = 8Ω, THD+N = 1% 1.06W
    Headphone amplifier:  
     RL = 16Ω, THD+N = 1% 155mW
     RL = 32Ω, THD+N = 1% 90mW
    Shutdown current 0.02μA

    Download

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 1
    Top documentation Type Title Format options Date
    * Data sheet Filterless 2.2W Stereo Class D w/OCL Headphone Amp, 3D Enhance & Headphone Sense datasheet (Rev. B) 17 Mar 2007

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​