Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Load (min) (Ω) 8 Output power (W) 1.8 THD + N at 1 kHz (%) 0.07 Iq (typ) (mA) 2.5 Control interface Hardware Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 9 PSRR (dB) 66 Operating temperature range (°C) to
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Load (min) (Ω) 8 Output power (W) 1.8 THD + N at 1 kHz (%) 0.07 Iq (typ) (mA) 2.5 Control interface Hardware Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 9 PSRR (dB) 66 Operating temperature range (°C) to
WSON (DPR) 10 16 mm² 4 x 4
  • Click and Pop Circuitry Eliminates Noise during Turn-On and Turn-Off Transitions
  • Low Current, Active-Low Shutdown Mode
  • Low Quiescent Current
  • Thermal Shutdown Protection
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  • Wide Voltage Range: 2.7V to 9 V
  • Quiescent Power Supply Current (VDD = 7.5V): 2.5mA (typ)
  • Power Output BTL at 7.5V, 1% THD: 1.8 W (typ)
  • Shutdown Current: 0.01µA (typ)
  • Fast Turn on Time: 25ms (typ)

All trademarks are the property of their respective owners.

  • Click and Pop Circuitry Eliminates Noise during Turn-On and Turn-Off Transitions
  • Low Current, Active-Low Shutdown Mode
  • Low Quiescent Current
  • Thermal Shutdown Protection
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  • Wide Voltage Range: 2.7V to 9 V
  • Quiescent Power Supply Current (VDD = 7.5V): 2.5mA (typ)
  • Power Output BTL at 7.5V, 1% THD: 1.8 W (typ)
  • Shutdown Current: 0.01µA (typ)
  • Fast Turn on Time: 25ms (typ)

All trademarks are the property of their respective owners.

The LM4951 is an audio power amplifier primarily designed for demanding applications in Portable Handheld devices. It is capable of delivering 1.8W mono BTL to an 8Ω load, continuous average power, with less than 1% distortion (THD+N) from a 7.5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4951 does not require bootstrap capacitors, or snubber circuits.

The LM4951 features a low-power consumption active-low shutdown mode. Additionally, the LM4951 features an internal thermal shutdown protection mechanism.

The LM4951 contains advanced click and pop circuitry that eliminates noises which would otherwise occur during turn-on and turn-off transitions.

The LM4951 is unity-gain stable and can be configured by external gain-setting resistors.

The LM4951 is an audio power amplifier primarily designed for demanding applications in Portable Handheld devices. It is capable of delivering 1.8W mono BTL to an 8Ω load, continuous average power, with less than 1% distortion (THD+N) from a 7.5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4951 does not require bootstrap capacitors, or snubber circuits.

The LM4951 features a low-power consumption active-low shutdown mode. Additionally, the LM4951 features an internal thermal shutdown protection mechanism.

The LM4951 contains advanced click and pop circuitry that eliminates noises which would otherwise occur during turn-on and turn-off transitions.

The LM4951 is unity-gain stable and can be configured by external gain-setting resistors.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4951 Wide Voltage Range 1.8 Watt Audio Amplifier datasheet (Rev. N) 01 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​