20-pin (PWP) package image

LM5005MH/NOPB ACTIVE

7-75V Wide Vin, 2.5A Current Mode Non-Synchronous Buck Regulator

Same as: LM5005MH/NOPB.B, LM5005MH/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5005MHX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 73 | TUBE

Features for the LM5005

  • High-efficiency DC-DC buck converter
    • Wide input voltage range: from 7V to 75V
    • Adjustable output voltage: as low as 1.225V
    • Output current: as high as 2.5A
    • Junction temperature range –40°C to 125°C
  • Integrated 75V, 160mΩ buck MOSFET
  • Meets EN55022 and CISPR 22 EMI standards
  • Feedback voltage accuracy: ±1.5%
  • Emulated peak current-mode control
    • Ultra-fast line and load transient response
  • Switching frequency: from 50kHz to 500kHz
  • Controller or peripheral frequency synchronization input
  • 80ns minimum PWM ON time for low VOUT
  • Monotonic start-up into prebiased output
  • Internal high-voltage VCC bias supply regulator
  • Auxiliary bias supply option to VCC
  • Configurable soft start with tracking
  • Precision standby and shutdown input
    • Programmable input UVLO with hysteresis
  • Remote shutdown and standby control
  • Cycle-by-cycle overcurrent protection
  • VCC and gate drive UVLO protection
  • Thermal shutdown protection with hysteresis
  • Thermally-enhanced 20-pin HTSSOP package
  • Create a custom design using the LM5005 with the WEBENCH Power Designer

Description for the LM5005

The LM5005 high-voltage buck converter features all of the functions necessary to implement an efficient high-voltage switching regulator with a minimum number of external components. This easy-to-use converter operates over an input voltage range from 7V to 75V and delivers a maximum output current of 2.5A. The control loop architecture is based upon current-mode control using an emulated current ramp for high noise immunity. Current-mode control provides inherent line feed-forward, cycle-by-cycle overcurrent protection and straightforward loop compensation. The use of an emulated control ramp reduces noise sensitivity of the PWM circuit, allowing reliable control of small duty cycles necessary in high input voltage applications.

The switching frequency is resistor-programmable from 50kHz to 500kHz. To reduce EMI, an oscillator synchronization pin allows multiple LM5005 regulators to self-synchronize or be synchronized to an external clock signal. Additional protection features include configurable soft start, external power supply tracking, thermal shutdown with automatic recovery, and remote shutdown capability.

The LM5005 is available in an 20-pin HTSSOP package with an exposed pad that is soldered to the PCB to achieve a low junction-to-board thermal impedance. To create a custom regulator design, use the LM5005 with WEBENCH Power Designer.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5005MHX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more