8-pin (DGK) package image

LM5007MMX/NOPB ACTIVE

9-75V Wide Vin, 500mA Constant On-Time Non-Synchronous Buck Regulator

ACTIVE Custom reel may be available
Same as: LM5007MMX/NOPB.B, LM5007MMX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5007MM/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,500 | LARGE T&R

Features for the LM5007

  • Versatile Synchronous Buck DC/DC Converter
    • Operating Input Voltage Range of 9 V to 75 V
    • Integrated 80-V, 0.7-A N-Channel Buck Switch
    • Internal High-Voltage VCC Regulator
    • Adjustable Output Voltage
    • High Efficiency Operation
  • Adaptive Constant On-Time Control Architecture
    • Ultra-Fast Transient Response
    • No Control Loop Compensation Required
  • Nearly Constant Switching Frequency
    • PWM On-Time Varies Inversely with Input Voltage
  • Precision 2.5-V Reference
  • Low Input Quiescent Current
  • Inherent Protection Features for Robust Design
    • Intelligent Current Limit Protection
    • VCC and Gate Drive UVLO Protection
    • Thermal Shutdown Protection With Hysteresis
    • External Shutdown Control
  • 8-Pin VSSOP and WSON Packages
  • Create a Custom Regulator Design Using WEBENCH® Power Designer

Description for the LM5007

The LM5007 0.5-A step-down switching converter features all of the functions needed to implement a low-cost and efficient buck regulator. This high-voltage converter has an integrated 80-V, 0.7-A N-channel buck switch and operates over an input voltage range of 9 V to 75 V. The device is easy to implement and is provided in 8-pin VSSOP and thermally enhanced 8-pin WSON packages.

The converter uses a hysteretic control scheme with a PWM on-time inversely proportional to VIN. This feature allows the operating frequency to remain relatively constant with load and input voltage variations. The hysteretic control requires no loop compensation and provides fast transient response. An intelligent current limit is implemented with forced off-time that is inversely proportional to VOUT. This current limiting scheme ensures short-circuit protection while providing reduced load current foldback. Other protection features include thermal shutdown with automatic recovery, VCC and gate drive undervoltage lockout, and maximum duty cycle limiter.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5007MM/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more