14-pin (PWP) package image

LM5010AQ0MHX/NOPB ACTIVE

Automotive Grade 0 and 1, 6-75V Wide Vin, 1A Constant On-Time Non-Synchronous Buck Regulator

ACTIVE Custom reel may be available
Same as: LM5010AQ0MHX/NOPB.B, LM5010AQ0MHX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5010AQ0MH/NOPB ACTIVE
Package qty | Carrier 94 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 14
Operating temperature range (°C) -40 to 150
Package qty | Carrier 2,500 | LARGE T&R

Features for the LM5010A-Q1

  • LM5010A-Q1 Qualified for Automotive
    Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device Temperature Grade 0: –40°C to 150°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Wide 6-V to 75-V Input Voltage Range
  • Valley Current Limit at 1.25 A
  • Programmable Switching Frequency Up To 1 MHz
  • Integrated 80-V N-Channel Buck Switch
  • Integrated High Voltage Bias Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency With Line
    and Load Variations
  • Adjustable Output Voltage
  • 2.5-V, ±2% Feedback Reference
  • Programmable Soft-Start
  • Thermal Shutdown
  • Exposed Thermal Pad for Improved Heat
    Dissipation

Description for the LM5010A-Q1

The LM5010Ax step-down switching regulator is an enhanced version of the LM5010 with the input operating range extended to 6-V minimum. The LM5010Ax features all the functions needed to implement a low-cost, efficient, buck regulator capable of supplying in excess of 1-A load current. This high-voltage regulator integrates an N-Channel Buck Switch, and is available in thermally enhanced 10-pin WSON and 14-pin HTSSOP packages. The constant ON-time regulation scheme requires no loop compensation resulting in fast load transient response and simplified circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the ON-time. The valley current limit detection is set at 1.25 A. Additional features include: VCC undervoltage lockout, thermal shutdown, gate drive undervoltage lockout, and maximum duty cycle limiter.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5010AQ0MH/NOPB ACTIVE
Package qty | Carrier 94 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more