14-pin (PWP) package image

LM5015MHE/NOPB ACTIVE

4.25-75V, Monolithic Two-Switch Forward DC-DC Regulator

ACTIVE Custom reel may be available
Same as: LM5015MHE/NOPB.B, LM5015MHE/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5015MH/NOPB ACTIVE
Package qty | Carrier 94 | TUBE
Inventory
Qty | Price 1ku | +
LM5015MHX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the LM5015

  • Dual Integrated 75V N-Channel MOSFETs
  • Ultra-Wide Input Voltage Range: 4.25V to 75V
  • Integrated High Voltage Bias Regulator
  • Adjustable Output Voltage
  • 1.5% Feedback Reference Accuracy
  • Current Mode Control with Selectable Compensation
  • Wide Bandwidth Error Amplifier
  • Integrated Current Sensing and Limiting
  • 50% Maximum Duty Cycle Limit
  • Single Resistor Oscillator Programming
  • Oscillator Synchronization Capability
  • Programmable Soft-Start
  • Enable / Under-Voltage Lockout (UVLO) Pin
  • Thermal Shutdown

Package

  • HTSSOP-14EP (Exposed Pad)

All trademarks are the property of their respective owners.

Description for the LM5015

The LM5015 high voltage switch mode regulator features all the functions necessary to implement efficient high voltage Two-Switch Forward and Two-Switch Flyback regulators, using a minimum of external components. This easy to use regulator integrates high side and low side 75 Volt N-Channel MOSFETs with a minimum 1 Amp peak current limit. The voltage across the MOSFETs employed in the two-switch topology is clamped to the input voltage, allowing the input voltage range to approach the rating of the MOSFETs. The regulator control method is based on current mode control providing inherent ease of loop compensation and line feed-forward for superior rejection of input transients.

The operating frequency is set with a single resistor and is programmable up to 750 kHz. The oscillator can also be synchronized to an external clock. Additional protection features include cycle-by-cycle current limiting, thermal shutdown, under-voltage lockout and remote shutdown capability. The device is available in the HTSSOP-14EP package featuring an exposed die attach pad to enhance thermal dissipation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5015MH/NOPB ACTIVE
Package qty | Carrier 94 | TUBE
Inventory
Qty | Price 1ku | +
LM5015MHX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more