LM5021-Q1

ACTIVE

Automotive 30V, 1MHz current mode PWM controller

alarmNotifications Order now

Product details

Operating temperature range (°C) -40 to 125 Control mode Secondary-side regulation Topology Flyback, Forward Rating Automotive Features Automotive qualified, CCM, DCM, Frequency synchronization, Leading edge blanking, Secondary-side regulated, Skip cycle mode Duty cycle (max) (%) 80
Operating temperature range (°C) -40 to 125 Control mode Secondary-side regulation Topology Flyback, Forward Rating Automotive Features Automotive qualified, CCM, DCM, Frequency synchronization, Leading edge blanking, Secondary-side regulated, Skip cycle mode Duty cycle (max) (%) 80
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM Classification Level 2: ±2 kV
    • Device CDM Classification Level C4B: 750 V
  • Ultra Low Start-up Current (25 µA maximum)
  • Current Mode Control
  • Skip Cycle Mode for Low Standby Power
  • Single Resistor Programmable Oscillator
  • Synchronizable Oscillator
  • Adjustable Soft-Start
  • Integrated 0.7 A Peak Gate Driver
  • Direct Opto-Coupler Interface
  • Maximum Duty Cycle Limiting (80% for LM5021-1 or 50%
    for LM5021-2)
  • Slope Compensation (LM5021-1 Only)
  • Under Voltage Lockout (UVLO) with Hysteresis
  • Cycle-by-Cycle Over-Current Protection
  • Hiccup Mode for Continuous Overload Protection
  • Leading Edge Blanking of Current Sense Signal
  • Package: VSSOP-8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM Classification Level 2: ±2 kV
    • Device CDM Classification Level C4B: 750 V
  • Ultra Low Start-up Current (25 µA maximum)
  • Current Mode Control
  • Skip Cycle Mode for Low Standby Power
  • Single Resistor Programmable Oscillator
  • Synchronizable Oscillator
  • Adjustable Soft-Start
  • Integrated 0.7 A Peak Gate Driver
  • Direct Opto-Coupler Interface
  • Maximum Duty Cycle Limiting (80% for LM5021-1 or 50%
    for LM5021-2)
  • Slope Compensation (LM5021-1 Only)
  • Under Voltage Lockout (UVLO) with Hysteresis
  • Cycle-by-Cycle Over-Current Protection
  • Hiccup Mode for Continuous Overload Protection
  • Leading Edge Blanking of Current Sense Signal
  • Package: VSSOP-8

The LM5021 off-line pulse width modulation (PWM) controller contains all of the features needed to implement highly efficient off-line single-ended flyback and forward power converters using current-mode control. The LM5021 features include an ultra-low (25 µA) start-up current, which minimizes power losses in the high voltage start-up network. A skip cycle mode reduces power consumption with light loads for energy conserving applications (ENERGY STAR®, CECP, and so forth). Additional features include under-voltage lockout, cycle-by-cycle current limit, hiccup mode overload protection, slope compensation, soft-start and oscillator synchronization capability. This high performance 8-pin IC has total propagation delays less than 100 ns and a 1-MHz capable oscillator that is programmed with a single resistor.

The LM5021 off-line pulse width modulation (PWM) controller contains all of the features needed to implement highly efficient off-line single-ended flyback and forward power converters using current-mode control. The LM5021 features include an ultra-low (25 µA) start-up current, which minimizes power losses in the high voltage start-up network. A skip cycle mode reduces power consumption with light loads for energy conserving applications (ENERGY STAR®, CECP, and so forth). Additional features include under-voltage lockout, cycle-by-cycle current limit, hiccup mode overload protection, slope compensation, soft-start and oscillator synchronization capability. This high performance 8-pin IC has total propagation delays less than 100 ns and a 1-MHz capable oscillator that is programmed with a single resistor.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM5021-Q1 AC-DC Current-Mode PWM Controller datasheet PDF | HTML 17 Dec 2014
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM5021 Unencrypted PSpice Transient Model

SNVM012.ZIP (623 KB) - PSpice Model
Simulation model

LM5021-1 TINA-TI Transient Reference Design

SNVM454.TSC (552 KB) - TINA-TI Reference Design
Simulation model

LM5021-1 TINA-TI Transient Spice Model

SNVM455.ZIP (19 KB) - TINA-TI Spice Model
Simulation model

LM5021-2 TINA-TI Transient Reference Design

SNVM453.TSC (552 KB) - TINA-TI Reference Design
Simulation model

LM5021-2 TINA-TI Transient Spice Model

SNVM452.ZIP (18 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos