8-pin (DGK) package image

LM5021MM-2/NOPB OBSOLETE

30V, 1MHZ current mode PWM controller

OBSOLETE Custom reel may be available
LM5021MM-2/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM5021MMX-2/NOPB ACTIVE 30V, 1MHZ current mode PWM controller Replacement
LM5021-1QDGKRQ1 ACTIVE Automotive 30V, 1MHz current mode PWM controller

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5021MMX-2/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM5021 information

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM5021

  • Ultra Low Start-up Current (25 µA maximum)
  • Current Mode Control
  • Skip Cycle Mode for Low Standby Power
  • Single Resistor Programmable Oscillator
  • Synchronizable Oscillator
  • Adjustable Soft-Start
  • Integrated 0.7 A Peak Gate Driver
  • Direct Opto-Coupler Interface
  • Maximum Duty Cycle Limiting (80% for LM5021-1
    or 50% for LM5021-2)
  • Slope Compensation (LM5021-1 Only)
  • Under Voltage Lockout (UVLO) with Hysteresis
  • Cycle-by-Cycle Over-Current Protection
  • Hiccup Mode for Continuous Overload Protection
  • Leading Edge Blanking of Current Sense Signal
  • Packages: VSSOP-8 or PDIP-8

Description for the LM5021

The LM5021 off-line pulse width modulation (PWM) controller contains all of the features needed to implement highly efficient off-line single-ended flyback and forward power converters using current-mode control. The LM5021 features include an ultra-low (25 µA) start-up current, which minimizes power losses in the high voltage start-up network. A skip cycle mode reduces power consumption with light loads for energy conserving applications (ENERGY STAR®, CECP, and so forth). Additional features include under-voltage lockout, cycle-by-cycle current limit, hiccup mode overload protection, slope compensation, soft-start and oscillator synchronization capability. This high performance 8-pin IC has total propagation delays less than 100 ns and a 1-MHz capable oscillator that is programmed with a single resistor.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5021MMX-2/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more