LM5030

ACTIVE

100-V push-pull current mode PWM controller

alarmNotifications Order now

Product details

Vin (max) (V) 15 Operating temperature range (°C) -40 to 125 Control mode Current Topology Push pull Rating Catalog Features Current limiting, Multi-topology, Programmable slope compensation, Soft start, Synchronization pin Duty cycle (max) (%) 49
Vin (max) (V) 15 Operating temperature range (°C) -40 to 125 Control mode Current Topology Push pull Rating Catalog Features Current limiting, Multi-topology, Programmable slope compensation, Soft start, Synchronization pin Duty cycle (max) (%) 49
VSSOP (DGS) 10 14.7 mm² 3 x 4.9 WSON (DPR) 10 16 mm² 4 x 4
  • Internal High-Voltage Start-Up Regulator
  • Single Resistor Oscillator Setting
  • Synchronizable
  • Error Amplifier
  • Precision Reference
  • Adjustable Softstart
  • Dual Mode Overcurrent Protection
  • Slope Compensation
  • Direct Optocoupler Interface
  • 1.5-A Peak Gate Drivers
  • Thermal Shutdown
  • Internal High-Voltage Start-Up Regulator
  • Single Resistor Oscillator Setting
  • Synchronizable
  • Error Amplifier
  • Precision Reference
  • Adjustable Softstart
  • Dual Mode Overcurrent Protection
  • Slope Compensation
  • Direct Optocoupler Interface
  • 1.5-A Peak Gate Drivers
  • Thermal Shutdown

The LM5030 high-voltage PWM controller contains all of the features needed to implement push-pull and bridge topologies, using current-mode control in a small 10-pin package. This device provides two alternating gate driver outputs. The LM5030 includes a high-voltage start-up regulator that operates over a wide input range of 14 V to 100 V. Additional features include: error amplifier, precision reference, dual mode current limit, slope compensation, softstart, sync capability, and thermal shutdown. This high speed IC has total propagation delays less than 100 ns and a 1-MHz capable single-resistor adjustable oscillator.

The LM5030 high-voltage PWM controller contains all of the features needed to implement push-pull and bridge topologies, using current-mode control in a small 10-pin package. This device provides two alternating gate driver outputs. The LM5030 includes a high-voltage start-up regulator that operates over a wide input range of 14 V to 100 V. Additional features include: error amplifier, precision reference, dual mode current limit, slope compensation, softstart, sync capability, and thermal shutdown. This high speed IC has total propagation delays less than 100 ns and a 1-MHz capable single-resistor adjustable oscillator.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM5033 ACTIVE 100-V push-pull voltage mode PWM controller Lower 1ku price, with voltage control

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet LM5030 100-V Push-Pull Current Mode PWM Controller datasheet (Rev. D) PDF | HTML 24 Nov 2015
White paper Power Electronics in Motor Drives: Where is it? (Rev. A) 01 Oct 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Is Your IGBT Gate-Driver Power Supply Optimized 12 Mar 2015
EVM User's guide AN-1305 LM5030 Evaluation Board (Rev. A) 06 May 2013
Application note LM5030 Application: DC - DC Converter Utilizing the Push-Pull Topology 21 Mar 2007
White paper PWM DC-DC Cntrllrs w/Built-In Strt-Up Regs Simp Switch Pwr Supply Design 01 Oct 2005
White paper Communications System Power Supply Designs 01 Jan 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5030EVAL — 100V Push-Pull Current Mode PWM Controller

LM5030 100 V Push-Pull Current Mode PWM Controller

User guide: PDF
Simulation model

LM5030 PSPICE Model

SNVM017.ZIP (596 KB) - PSpice Model
Calculation tool

LM5030MATHCAD-CALC — LM5030 Mathcad Design Tools

Reference designs

TIDA-01352 — 400-W Continuous, Scalable, ±2.5- to ±150-V, Programmable Ultrasound Power Supply Reference Design

The TIDA-01352 enables modular and efficient power scaling capability by providing a solution for digitally programmable power supply for powering ultrasound transmit circuit. The design uses push-pull topology to generate high-voltage (HV) and low- (LV) or MID- voltage power supplies. The HV (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00181 — Isolated IGBT Gate-Drive Push-Pull Power Supply with 4 Outputs

This reference design provides isolated positive and negative voltage rails required for Insulated Gate Bipolar Transistor (IGBT) gate drivers from a single 24-volt DC input supply. IGBTs are used in three phase inverters for variable-frequency drives to control the speed of AC motors. This (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian
WSON (DPR) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos