28-pin (RJB) package image

LM5036RJBT ACTIVE

Half-bridge PWM controller with integrated auxiliary bias supply and regulated pre-biased start-up

ACTIVE Custom reel may be available
Same as: LM5036RJBT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5036RJBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RJB) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the LM5036

  • High integration controller for small form factor, high-density DC-DC power converters
  • Integrated 100-V, 100-mA auxiliary bias supply
  • Fully regulated pre-biased start-up
  • Enhanced cycle-by-cycle current limiting with pulse matching for low and high primary FETs
  • Optimized maximum duty cycle for primary-side FETs
  • Voltage-mode control with input voltage feed-forward
  • 100-V high-voltage start-up regulator
  • Configurable latch, OVP operation
  • Integrated 100-V, 2-A MOSFET drivers for primary-side FETs
  • Programmable dead-time between primary-side and synchronous rectifier (SR) FETs
  • Create a custom design using the LM5036 with the Excel Calculator Tool or WEBENCH Power Designer

Description for the LM5036

The LM5036 PWM controller, with integrated auxiliary bias supply, offers high power density for industrial isolated power applications. It contains all the features necessary to implement half-bridge power converters, using voltage-mode control, with input voltage feed-forward. This controller is intended to operate on the primary side of an isolated converter with DC input voltage up to 100 V. The controller includes features that improve power density and reliability while reducing system cost:

  • An integrated fly-buck converter as auxiliary bias supply. Provides bias power for both primary and secondary circuits, with a minimum of external components.
  • Fully regulated pre-bias start-up. Eliminates output voltage over-shoot or dips even when starting into a pre-charged output capacitor.
  • Enhanced cycle-by-cycle peak current limit with pulse matching. The controller limits both positive and negative current. Pulse matching ensures equal pulse width for low and high side devices, to avoid transformer saturation. Output current limit is approximately constant across the full range of input voltage.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5036RJBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more