24-pin (NHZ) package image

LM5039SQ/NOPB OBSOLETE

Half-bridge PWM controller with advanced current limit

OBSOLETE Custom reel may be available
LM5039SQ/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM5039SQX/NOPB ACTIVE Half-bridge PWM controller with advanced current limit Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5039SQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM5039 information

Packaging information

Package | Pins WQFN (NHZ) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM5039

  • 105V / 2A Half-Bridge Gate Drivers
  • Synchronous Rectifier Control Outputs with Programmable Delays
  • High Voltage (105V) Start-up Regulator
  • Voltage-mode Control with Line Feed-Forward and Volt • Second Limiting
  • Programmable Average Current Limit Balances the Half-Bridge Capacitor Divider Voltage in an Overload Condition
  • Programmable Hiccup Mode Timer Reduces Power Dissipation During a Continuous Overload Event
  • Adjustable Peak Cycle-by-Cycle Over Current Protection
  • Resistor Programmed, 2MHz Capable Oscillator
  • Patented Oscillator Synchronization
  • Programmable Line Under-Voltage Lockout
  • Internal Thermal Shutdown Protection
  • Adjustable Soft-Start
  • Direct Opto-Coupler Interface
  • 5V Reference Output

Packages

  • HTSSOP-20 (Thermally enhanced)
  • WQFN-24 (4mm x 5mm)

All trademarks are the property of their respective owners.

Description for the LM5039

The LM5039 Half-Bridge Controller/Gate Driver contains all of the features necessary to implement half-bridge topology power converters using voltage mode control with line voltage feed-forward. The LM5039 is a functional variant of the LM5035B half-bridge PWM controller, featuring average current limit during an overload event to balance the center-point of the half-bridge capacitor divider. The floating high-side gate driver is capable of operating with supply voltages up to 105V. Both the high-side and low-side gate drivers are capable of 2A peak. An internal high voltage startup regulator is included, along with programmable line undervoltage lockout (UVLO). The oscillator is programmed with a single resistor to frequencies up to 2MHz. The oscillator can also be synchronized to an external clock. A current sense input provides peak cycle-by-cycle and average current limit. Other features include adjustable hiccup mode overload protection, soft-start, revision reference, and thermal shutdown.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5039SQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more