LM5056A

ACTIVE

3 to 80V, 12-bit, pmbus output current/voltage/power/temperature monitor

alarmNotifications Order now

Product details

Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) 10 Input offset (±) (max) (µV) 300 Voltage gain (V/V) 0.5, 1 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 4.5 Iq (max) (mA) 6.8 Digital interface I2C, PMBus, SMBus Gain error (%) 1.25 Features Digital Temp Monitor Resolution (Bits) 12 Power measurement accuracy (%) 1.75 Rating Catalog Operating temperature range (°C) -40 to 125
Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) 10 Input offset (±) (max) (µV) 300 Voltage gain (V/V) 0.5, 1 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 4.5 Iq (max) (mA) 6.8 Digital interface I2C, PMBus, SMBus Gain error (%) 1.25 Features Digital Temp Monitor Resolution (Bits) 12 Power measurement accuracy (%) 1.75 Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Input Voltage Range: 10 V to 80 V
  • Real-Time Monitoring of VIN, IIN, PIN, VOUT, and VAUX with 12-bit resolution, 1-kHz sampling rate
  • True input Power Measurement using simultaneous sampling of Vin and Iin
  • Remote Temperature Sensing with programmable warning thresholds
  • Power Measurement Accuracy
    • LM5056A: ±1.75%
    • LM5056: ±2.25%
  • Current Measurement Accuracy
    • LM5056A: ±1.25%
    • LM5056: ±1.5%
  • Voltage Measurement Accuracy: ±1.0%
  • Averaging of VIN, IIN, PIN, and VOUT with Programmable Interval Ranging from 0.001 s to 4 s
  • Programmable WARN and FAULT Thresholds with SMBA Notification
  • Black-Box Capture of Telemetry Measurements and Device Status Triggered by WARN or FAULT Condition
  • I2C/SMBus Interface and PMBus Compliant Command Structure

PMBus is a trademark of Texas Instruments.

  • Input Voltage Range: 10 V to 80 V
  • Real-Time Monitoring of VIN, IIN, PIN, VOUT, and VAUX with 12-bit resolution, 1-kHz sampling rate
  • True input Power Measurement using simultaneous sampling of Vin and Iin
  • Remote Temperature Sensing with programmable warning thresholds
  • Power Measurement Accuracy
    • LM5056A: ±1.75%
    • LM5056: ±2.25%
  • Current Measurement Accuracy
    • LM5056A: ±1.25%
    • LM5056: ±1.5%
  • Voltage Measurement Accuracy: ±1.0%
  • Averaging of VIN, IIN, PIN, and VOUT with Programmable Interval Ranging from 0.001 s to 4 s
  • Programmable WARN and FAULT Thresholds with SMBA Notification
  • Black-Box Capture of Telemetry Measurements and Device Status Triggered by WARN or FAULT Condition
  • I2C/SMBus Interface and PMBus Compliant Command Structure

PMBus is a trademark of Texas Instruments.

The LM5056/LM5056A combines high-performance analog and digital technology with a PMBus compliant SMBus™ and I2C interface to accurately measure the electrical operating conditions of systems connected to a backplane power bus. The LM5056/LM5056A continuously supplies real-time power, voltage, current, temperature and fault data to the system management host via the SMBus interface.

The LM5056/LM5056A monitoring block computes both the real time and average values of subsystem operating parameters (VIN, IIN, PIN, VOUT) as well as the peak power. Accurate power averaging is accomplished by averaging the product of the input voltage and current. A black-box (telemetry and fault snapshot) function captures and stores telemetry data and device status in the event of a warning or a fault.

The LM5056/LM5056A combines high-performance analog and digital technology with a PMBus compliant SMBus™ and I2C interface to accurately measure the electrical operating conditions of systems connected to a backplane power bus. The LM5056/LM5056A continuously supplies real-time power, voltage, current, temperature and fault data to the system management host via the SMBus interface.

The LM5056/LM5056A monitoring block computes both the real time and average values of subsystem operating parameters (VIN, IIN, PIN, VOUT) as well as the peak power. Accurate power averaging is accomplished by averaging the product of the input voltage and current. A black-box (telemetry and fault snapshot) function captures and stores telemetry data and device status in the event of a warning or a fault.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM5056/LM5056A High Voltage System Power Measurement Device with PMBus datasheet (Rev. A) 01 Apr 2013
Application note Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 25 Jan 2022
User guide AN-2270 LM5056 Evaluation Board 05 Dec 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5056EVM — LM5056 High Voltage System Power Management IC Evaluation Module

The Texas Instruments LM5056EVM evaluation module (EVM) provides the design engineer with a telemetry measurement IC board with a PMBus™ compliant SMBus/I2C interface. This application note describes the various functions of the board, how to test and evaluate it, and how to use the companion (...)
User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos