Home Power management Power over Ethernet (PoE) ICs Powered devices

LM5070

ACTIVE

Class 3 PoE PD with flyback DC-DC controller with adjustable UVLO

Product details

Vin (min) (V) 1.8 Vin (max) (V) 75 PoE current limit (min) (mA) 300 PoE inrush limit (mA) (typ) (A) Programmable rDS(on) per FET (typ) (mΩ) 1000 PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD and DC/DC Fault response Thermal Cycling Features Error amplifier, Programmable UVLO, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
Vin (min) (V) 1.8 Vin (max) (V) 75 PoE current limit (min) (mA) 300 PoE inrush limit (mA) (typ) (A) Programmable rDS(on) per FET (typ) (mΩ) 1000 PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD and DC/DC Fault response Thermal Cycling Features Error amplifier, Programmable UVLO, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
TSSOP (PW) 16 32 mm² 5 x 6.4 WSON (NHQ) 16 25 mm² 5 x 5
  • Fully Compliant 802.3af Power Interface Port
  • 80V, 1Ω, 400 mA Internal MOSFET
  • Programmable Inrush Current Limit
  • Detection Resistor Disconnect Function
  • Programmable Classification Current
  • Programmable Under-voltage Lockout with Programmable Hysteresis
  • Thermal Shutdown Protection
  • Current Mode Pulse Width Modulator
  • Supports Both Isolated and Non-Isolated Applications
  • Error Amplifier and Reference for Non-Isolated Applications
  • Programmable Oscillator Frequency
  • Programmable Soft-Start
  • 80% Maximum Duty Cycle Limiter, Slope Compensation (-80 device)
  • 50% Maximum Duty Cycle Limiter, No Slope Compensation (-50 device)
  • 800 mA Peak Gate Driver

Packages

  • TSSOP-16
  • WSON-16 (5 mm x 5 mm)

All trademarks are the property of their respective owners.

  • Fully Compliant 802.3af Power Interface Port
  • 80V, 1Ω, 400 mA Internal MOSFET
  • Programmable Inrush Current Limit
  • Detection Resistor Disconnect Function
  • Programmable Classification Current
  • Programmable Under-voltage Lockout with Programmable Hysteresis
  • Thermal Shutdown Protection
  • Current Mode Pulse Width Modulator
  • Supports Both Isolated and Non-Isolated Applications
  • Error Amplifier and Reference for Non-Isolated Applications
  • Programmable Oscillator Frequency
  • Programmable Soft-Start
  • 80% Maximum Duty Cycle Limiter, Slope Compensation (-80 device)
  • 50% Maximum Duty Cycle Limiter, No Slope Compensation (-50 device)
  • 800 mA Peak Gate Driver

Packages

  • TSSOP-16
  • WSON-16 (5 mm x 5 mm)

All trademarks are the property of their respective owners.

The LM5070 power interface port and pulse width modulation (PWM) controller provides a complete integrated solution for Powered Devices (PD) that connect into Power over Ethernet (PoE) systems. The LM5070 integrates an 80V, 400mA line connection switch and associated control for a fully IEEE 802.3af compliant interface with a full featured current mode pulse width modulator dc-dc converter. All power sequencing requirements between the controller interface and switch mode power supply (SMPS) are integrated into the IC. Two options are available providing either an 80% maximum duty cycle limit with slope compensation (on the –80 suffix) device or a 50% maximum duty cycle limit and no slope compensation on the (–50 suffix) device.

The LM5070 power interface port and pulse width modulation (PWM) controller provides a complete integrated solution for Powered Devices (PD) that connect into Power over Ethernet (PoE) systems. The LM5070 integrates an 80V, 400mA line connection switch and associated control for a fully IEEE 802.3af compliant interface with a full featured current mode pulse width modulator dc-dc converter. All power sequencing requirements between the controller interface and switch mode power supply (SMPS) are integrated into the IC. Two options are available providing either an 80% maximum duty cycle limit with slope compensation (on the –80 suffix) device or a 50% maximum duty cycle limit and no slope compensation on the (–50 suffix) device.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS23753A ACTIVE IEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through This product integrates the PD & PWM controller and provides more robust protection from unexpected voltage transients (rated to 100V).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM5070 Integrated Power Over Ethernet PD Interface and PWM Controller datasheet (Rev. G) 29 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​