16-pin (PW) package image

LM5071MT-50/NOPB ACTIVE

Class 3 PoE PD with flyback DC-DC controller & 12V-57V Adapter Priority

Same as: LM5071MT-50/NOPB.B, LM5071MT-50/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

TPS23753APWR ACTIVE IEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5071MTX-50/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM5071 information

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 92 | TUBE

Features for the LM5071

  • Compatible with 12V AC Adapters
  • Fully Compliant 802.3af Power Interface Port
  • 80V, 1Ω, 400 mA Internal MOSFET
  • Detection Resistor Disconnect Function
  • Programmable Classification Current
  • Programmable Under-voltage Lockout with Programmable Hysteresis
  • Thermal Shutdown Protection
  • Auxiliary Power Enable Pin
  • Current Mode Pulse Width Modulator
  • Supports both Isolated and Non-Isolated Applications
  • Error Amplifier and Reference for Non-Isolated Applications
  • Programmable Oscillator Frequency
  • Programmable Soft-Start
  • 80% Maximum Duty Cycle Limiter, Slope Compensation (-80 device)
  • 50% Maximum Duty Cycle Limiter, No Slope Compensation (-50 device)

Package

  • TSSOP-16

All trademarks are the property of their respective owners.

Description for the LM5071

The LM5071 power interface port and pulse width modulation (PWM) controller provides a complete integrated solution for Powered Devices (PD) that connect into Power over Ethernet (PoE) systems. The LM5071 is specifically designed for the PD that must accept power from auxiliary sources such as AC adapters. The auxiliary power interface of the LM5071 activates the PWM controller when the ac adapter is connected to power the PD when PoE network power is unavailable. The LM5071 integrates an 80V, 400mA line connection switch and associated control for a fully IEEE 802.3af compliant interface with a full featured current mode pulse width modulator dc-dc converter. All power sequencing requirements between the controller interface and switch mode power supply (SMPS) are integrated into the IC.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5071MTX-50/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more