Home Power management DC/DC switching regulators DC/DC controllers

LM5115A

ACTIVE

75V, Secondary Side Post Regulator/ Synchronous Buck Controller with Power-Up/Power-Down Tracking

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5141 ACTIVE Low Iq, Wide Input Range Synchronous Buck Controller Optional spread spectrum for improved EMI.

Product details

Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 75 Vin (min) (V) 4.5 Vout (max) (V) 13.5 Vout (min) (V) 0.75 Control mode current mode Features Frequency synchronization, Power good Duty cycle (max) (%) 85 Number of phases 1 Operating temperature range (°C) -40 to 125
Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 75 Vin (min) (V) 4.5 Vout (max) (V) 13.5 Vout (min) (V) 0.75 Control mode current mode Features Frequency synchronization, Power good Duty cycle (max) (%) 85 Number of phases 1 Operating temperature range (°C) -40 to 125
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Power-up/Power-down Tracking
  • Self-synchronization to Main Channel Output
  • Leading Edge Pulse Width Modulation
  • Valley Current Mode Control
  • Standalone DC/DC Synchronous Buck Mode
  • Operates from AC or DC Input up to 75V
  • Wide 4.5V to 30V Bias Supply Range
  • Wide 0.75V to 13.5V Output Range.
  • Top and Bottom Gate Drivers Sink 2.5A Peak
  • Adaptive Gate Driver Dead-time Control
  • Wide Bandwidth Error Amplifier (4MHz)
  • Programmable Soft-start
  • Thermal Shutdown Protection
  • TSSOP-16 Package

All trademarks are the property of their respective owners.

  • Power-up/Power-down Tracking
  • Self-synchronization to Main Channel Output
  • Leading Edge Pulse Width Modulation
  • Valley Current Mode Control
  • Standalone DC/DC Synchronous Buck Mode
  • Operates from AC or DC Input up to 75V
  • Wide 4.5V to 30V Bias Supply Range
  • Wide 0.75V to 13.5V Output Range.
  • Top and Bottom Gate Drivers Sink 2.5A Peak
  • Adaptive Gate Driver Dead-time Control
  • Wide Bandwidth Error Amplifier (4MHz)
  • Programmable Soft-start
  • Thermal Shutdown Protection
  • TSSOP-16 Package

All trademarks are the property of their respective owners.

The LM5115A controller contains all of the features necessary to produce multiple tracking outputs using the Secondary Side Post Regulation (SSPR) technique. The SSPR technique develops a highly efficient and well regulated auxiliary output from the secondary side switching waveform of an isolated power converter. LM5115A can be also used as a standalone DC/DC synchronous buck controller (Refer to section). Regulation of the auxiliary output voltage is achieved by leading edge pulse width modulation (PWM) of the main channel duty cycle. Leading edge modulation is compatible with either current mode or voltage mode control of the main output. The LM5115A drives external high-side and low-side NMOS power switches configured as a synchronous buck regulator. A current sense amplifier provides overload protection and operates over a wide common mode input range. Additional features include a low dropout (LDO) bias regulator, error amplifier, precision reference, adaptive dead time control of the gate signals and thermal shutdown.

The LM5115A controller contains all of the features necessary to produce multiple tracking outputs using the Secondary Side Post Regulation (SSPR) technique. The SSPR technique develops a highly efficient and well regulated auxiliary output from the secondary side switching waveform of an isolated power converter. LM5115A can be also used as a standalone DC/DC synchronous buck controller (Refer to section). Regulation of the auxiliary output voltage is achieved by leading edge pulse width modulation (PWM) of the main channel duty cycle. Leading edge modulation is compatible with either current mode or voltage mode control of the main output. The LM5115A drives external high-side and low-side NMOS power switches configured as a synchronous buck regulator. A current sense amplifier provides overload protection and operates over a wide common mode input range. Additional features include a low dropout (LDO) bias regulator, error amplifier, precision reference, adaptive dead time control of the gate signals and thermal shutdown.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet Secondary Side Post Regulator/DC-DC Converter with Power-up/Power-down Tracking datasheet (Rev. B) 26 Mar 2013
Application note Minimizing FET Losses For a High Input Rail Buck Converter (Rev. A) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos